Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Family

Liebert HIPULSE-U 30kVA - 500kVA

The Liebert Hipulse-UTM offers a reliable, scalable and user-friendly solution to ensure availability of various critical applications. The Liebert Hipulse-UTM offers protection to your investment, and provide lower cost of ownership through its digital architecture and range of options which you can customize specifically for your needs.

Get Brochure

Features

Fully Digital, twin DSP controlled
Rated at 0.9 output power factor to deliver more active power
Handle leading power factor loads without KW derating under specified conditions
On-Line Double Conversion IGBTbased PWM Inverter
Wide input voltage tolerance (+20/-20%)
Wide input frequency range of 45Hz to 65Hz
High overload capability of static bypass (14 times for 10 milliseconds and 10 times for 100 milliseconds)
Capability to handle:
High crest factor loads
100% non-linear loads
100% unbalanced loads
Built-in maintenance bypass Front access for spares replacement and preventive maintenance
Easy Dual bus configuration architecture
Adjustable frequency synchronization window up to 6% in the static bypass
Field protocols ModBus / Jbus
Network protocols SNMP
Overload capability of the UPS:
110% full load for 60 minutes
125% full load for 10 minutes
150% full load for 1 minutes
Compact footprint 

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Partner Login

Language & Location