Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Family

Liebert HIPULSE-EX 80kVA - 200kVA

Hipulse-EX is carefully designed to maximize the availability of your critical loads to ensure that your business is protected against power failure or power quality problems. From reliability to availability, from scalability to redundancy, from user-friendliness to maintainability, from parallelibility to connectivity, from investment protection to lower cost of ownership, whichever value you need, Hipulse-EX addresses them efficiently and effectively.

Get Brochure

Features

Rated at 0.8 output power factor to deliver more real power
Handle Leading power factor loads without KW de-rating under specified conditions
On-Line Double Conversion
IGBT-based PWM Inverter
Wide input voltage tolerance (+15 / -15%)
Wide input frequency tolerance (45Hz-65Hz)
High overload capability of static bypass (14 times for 10 milliseconds and 10 times for 100 milliseconds)
Capability to handle:
- High crest factor loads
- 100% non-linear loads
- 100% unbalanced loads
Built-in maintenance bypass (Single and 1+N Models)
Wrap-around maintenance bypass (optional)
Front access for spares replacement and preventive maintenance
Easy Dual bus configuration architecture
Provision to use any type of battery: Wet cells (Tubular Plant), Valve Regulated Lead Acid (VRLA) /Maintenance Free and Nickel Cadmium
Adjustable frequency synchronization window up to 9% in the static bypass
Provision of automatic battery circuit breaker instead of using conventional isolator in the DC path
Field protocols ModBus / Jbus
Network protocols SNMP/HTTP NIC Card
Wall-mount RAM (Remote Alarm Monitor) Box
Overload capability of the UPS:
- 110% full-load for 60 minutes
- 125% full load for 10 minutes
- 150% full-load for 1 minute
Easy Scalability (Parallel 1+N configuration Up to 6 modules paralleling) without centralised Main Static Switch (MSS)
Bypass Switch
Compact footprint

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment

Frequently Asked Questions

Q
How can I get the highest levels of Protection and Availability?
A
The Hipulse-EX is equipped with power supply cards and highly efficient stratified cooling of critical components. High overload protection handles 110% overload for 60 minutes, 125% for 10 minutes, 150% for 1 minute.
Q
How can I save on my electricity bill and investment costs?
A
The Hipulse-EX can adjust power walk-in from 2 to 10 seconds selectable, reduce input current distortion and power factor correction, and also reduces backup generator sizing requirement.
Q
How can I satisfy the requirements of the latest generation servers?
A
Liebert Hipulse-EX is capable of driving wide ranges of loads, from 0.8 lagging to 0.9 leading without kW de-rating. This allows the UPS able to follow the latest IT industry trends with more active power available for all kind of loads.
Q
How can I protect also my upstream connected devices?
A
Liebert Hipulse-EX provides the clean best level of upstream power with the lowest level of input current THDi in the industry with additional filters. This ensures that clean power flows upstream, avoiding damage to other loads connected to the upstream power distribution bus.
Partner Login

Language & Location