The page you're viewing is for English (Canada) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product

Liebert® GXTMT+ LX (3 X 3) 10KVA

The Liebert® GXTMT+ LX (3 X 3) is designed to be the most compact and reliable UPS. It's best-in-class efficiency, robustness, and simplified installation & operations offers protection and continuous power to your mission-critical infrastructure. The ultimate level of engineering and dynamics that have gone beyond the development of this UPS makes it a high performance system with proven reliability, giving you ultimate peace of mind.

Get Brochure

Features

• True Online Double-conversion UPS • Embraces the latest DSP processor which guarantees high performance • Output power factor 0.9 • Active input power factor correction in all phases • 50 Hz/60 Hz frequency converter mode • ECO mode operation for energy saving (ECO) • Emergency power-off function (EPO) • Generator compatible • Multiple communication ports (SNMP+USB+RS-232) for remote monitoring and management • 3-stage extendable charging design for optimized battery performance • Adjustable battery numbers for long-run model • Integrated Maintenance Bypass Breaker • Scalable up to 40 kVA • Caster wheels for easy repositioning

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Partner Login

Language & Location