Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Discontinued

Product Family

Liebert GXT4 UPS 700VA -10,000VA

Recommended to protect mission-critical equipment, Liebert® GXT4™ is a true on-line UPS that delivers continuous, high-quality AC power with no break when transferring to battery. It protects equipment from all power disturbances due to blackouts, brownouts, sags, surges or noise interference.

Get Manual

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment

Frequently Asked Questions

Q
What is the MTBF of GXT4?
A
GXT4 MTBF for all models is >100,000 hours. This value is tested at 25 degC ambient temperature and 100% resistive load. Note that MTBF calculation does not include the battery and fans.
Q
Is GXT4 parallelable?
A
Yes, but only for the 10 kVA capacity. This will also need a paralleling POD (PN: 02355372) and paralleling cables (PN: 02353764).
Q
Can GXT4 UPS use GXT3 batteries? Vice versa?
A
Yes, GXT4 UPS is backwards compatible. As for the GXT3 UPS using GXT4 batteries, yes this can be done. Just take note of the part number. For example, GXT3-48VBATT and GXT4-48VBATT. If GXT3 models use GXT3-8VBATT, so GXT3 models can use GXT4-48VBATT, just change “3” to “4”.
Q
Can the GXT4 UPS use the rail kit of ITA2?
A
Yes, they are one and the same.
Q
Can I use GXT4 when I need 60 Hz output, but the input is 50 Hz?
A
Yes, GXT4 can be programmed as frequency converter.
Partner Login

Language & Location