Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Family

Liebert® GXT4, 500-10,000VA

Recommended to protect mission-critical equipment, Liebert® GXT4 is a true on-line UPS that delivers continuous, high-quality AC power with no break when transferring to battery.

View the New Liebert GXT5 Get Manual
Best Suited For:
  • Banking
  • Financial and Insurance
  • Education
  • Government
  • Healthcare
  • Retail and Wholesale
Warranty: 2 Year Advanced Replacement, Full Coverage Factory Warranty - Optional Extended Warranty Available

Model Specifications Overview
GXT4-500RT120
500VA / 450W   120V   120V   L-N-G   3.4   16.9   19.7   40  
GXT4-700RT120
700VA / 630W   120V   120V   L-N-G   3.4   16.9   19.7   40  
GXT4-1000RT120
1000VA / 900W   120V   120V   L-N-G          
GXT4-1500RT120
1500VA / 1350 W   120V   120V   L-N-G   3.4   16.9   19.7   54.6  
GXT4-2000RT120
2000VA /1800W   120V   120V   L-N-G          
GXT4-3000RT120
3000VA / 2700W   120V   120V   L-N-G          
GXT4-3000RT208
3000VA / 2700W   208V   208V   L-L-G   3.4   16.9   23.7   71.4  
GXT4-5000RT208
5000VA / 4000W   120/208V   120/208V   L-L-N-G   6.8   16.9   26.1   131.8  
GXT4-6000RT208
6000VA / 4800W   120/208V   120/208V   L-L-N-G   6.8   16.9   26.1   131.8  
GXT4-6000RTL630
6000VA / 4200W   208VAC   208VAC   L-L-G   8.5   16.9   22.6   132.2  
GXT4-8000RT208
8000VA / 7200W   120/208 VAC   120/208 VAC   L-L-N-G   10.3   16.9   26.5   212.7  
GXT4-10000RT208
10000VA / 9000W   120/208 VAC   120/208 VAC   L-L-N-G   10.3   16.9   26.5   212.7  
Liebert GXT3 UPS, 1,000VA, Micro-Tower
1000VA / 900W   120VAC nominal; 40Hz ~ 70Hz; Auto Sensing   110/115/120/127VAC (user-configurable); ±3%     8.9   6.9   15.4   44  

Benefits

Zero transfer time, provides highest level of electrical protection withseamless flow of power
Highest level of protection available in this UPS capacity range
Energy-savings operation modes
Fast, easy serviceability
Intelligent-ready networking
Power factor correction
Frequency conversion
Internal automatic bypass
Improveavailability by controling power to multiple devices
Manual bypass capability
Support for up to six external battery cabinets for extended run-time

Features

On-Line, double conversiondesign
Eco mode optional operation.
Replaceable, hot swappable batteries
Rack or tower configuration.
Independentprogrammable pair of outlets (500-3000VA models on lP)
Rack mount kit & batteries are standard in all models
Web / SNMP communications card included as standard in 5-10kVA models
Intelligent-ready networking
Interactive Runtime Graphto get detailed run time information for various load levels and extended runtime battery.

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Partner Login

Language & Location