Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Family

Liebert GXT3 UPS, 10 kVA Tower

Liebert® GXT3 tower is a network UPS available in two different 10 kVA versions. As features, it has integrated maintenance bypass, compact tower design, as well as optional extended battery runtime.

Find Sales Contact
Login to Save for Later
Best Suited For:
  • Banking, Financial and Insurance
  • Data Center/Colocation/Hosting
  • Education
  • Manufacturing
  • Transportation
  • Professional Services
Warranty: Two-year standard and extended warranty protection

Liebert® GXT3 10 kVA Tower UPS meets the need for higher power capacities in small spaces. This true online double conversion UPS system is available in two different 10 kVA versions, and features integrated maintenance bypass, as well as optional extended battery runtime. Liebert® GXT3 tower is available in both transformer-free and transformer-based versions. The transformer free version can work in either 1/1 or 3/1 configuration, which makes it very flexible. The isolated version is fitted with an output Isolation transformer which allows using it at 110, 120 phase to neutral or 208, 220 phase to phase voltages, for dual input with phases shifted by 180 degrees. Note: The transformer-based version is UL marked only and NOT fit for EU countries, but only for those countries where L-L settings are used.

Benefits

1/1 or 3/1 to adapt to different installation needs (T230 only)
0.9 output power factor to maximize active power provided
Parallelable up to 3 units to increase capacity (T230 only)
Output isolation transformer for use with dual input with phases shifted by 180 degrees (T220 only)
Excellent input and output performances to reduce TCO
Battery cutoff voltage to prevent from battery overdischarge
Embedded maintenance bypass to maximize uptime
Full set of communication options (SNMP/web, Modbus and Relay)

Features

Compact tower design 1/1 and 3/1 possibility (T230 version)
Two different versions available (T-free - T230 - and T-based - T220)
0.9 output power factor
Parallelable up to 3 units (T230 version)
Internal and extended runtime

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Partner Login

Language & Location