Discontinued
Product FamilyLiebert GXT3 UPS
Liebert GXT3™ true on-line uninterruptible power system (UPS) combines low cost of ownership with rich functionality, small size and high capacity. The UPS offers internal batteries, optional external batteries, and internal bypass capability, resulting in continuous uptime for the connected equipment.
Discontinued
Product FamilyLiebert GXT3 UPS
Liebert GXT3™ true on-line uninterruptible power system (UPS) combines low cost of ownership with rich functionality, small size and high capacity. The UPS offers internal batteries, optional external batteries, and internal bypass capability, resulting in continuous uptime for the connected equipment.
- liebert-gxt3-ups-EMERSON-1
- Liebert GXT3 UPS, Quick Start Guide, 5kVA - 6kVA RT208
- Liebert GXT3 UPS, Quick Start Guide, 6kVA RT630 [Discontinued Product]
- Liebert GXT3 UPS, Quick Start Guide, 8kVA - 10kVA RT208
- Liebert GXT3 Visio Shapes
- Liebert GXT3 UPS, User Manual, 5kVA - 10kVA, 6000RTL630 [Discontinued Product]
*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.
Find Your Area Contact
Products Support Contacts
Change
Replacement Products
The Vertiv™ Liebert® GXT5 UPS is an online double conversion UPS solution which offers premium power outage protection and continuous power conditioning in a compact and flexible rack/tower design. This single-phase UPS family provides superior protection and remote management capability, making it ideally suited to protect critical infrastructure in both centralized and edge network applications. Additionally, the Liebert GXT5 UPS offers a scalable battery runtime solution through matching external battery cabinets.