The page you're viewing is for English (Canada) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Family

Liebert GXT MTX+ 6KVA

Liebert GXT MTX+ 6 kVA is a full featured Transformer based UPS designed to offer compact efficient and reliable power thirsty modern electronic gadgets.

Get Brochure

The Liebert GXT MTX+ 6 kVA is compact UPS System with best-in-class Online UPS technology suited for critical applications such as IT & Communication Equipments, VolP, Small/Medium Data Center , Server Rooms, ATMs etc.

Features

IGBT Based Rectifier.
True Online Double Conversion with DSP Control Technology for High Performance and Reliability.
New Graphical LCD Display Provides UPS Data, Alarms and Helps in faults diagnostics and troubleshooting.
Double Conversion Efficiency up to 84%.
ECO Mode Efficiency upto 94%.
Active Input Power Factor Correction 0.99.
0.8 Output Power Factor.
Wide Input Voltage window ( 110 — 300 Vac ) for Indian Environmental Condition and for Optimized Battery Performance.
Adjustable Battery Configuration from 16*/18*/20 pcs and Digital battery Charger with Adjustable Charging Current ( 0.5 Amps to 6 Amps ) Via LCD Display.
3 Stage Extendable Charging Design for the Optimized Battery Performance.
50/60 Hz Automatic Frequency Converter Mode.
Intelligent Monitoring with Standard RS232/USB Port Plus Slot Available for RS485/Dry Contact/SNMP Card.
Remote Monitoring with Multiple Server Shutdown Capability and Compatibility with all Major Operating System.
CE and ROHS Compliance.
Brochures and Data Sheets

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Partner Login

Language & Location