Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product

Liebert® GXT MT+ CX4 1K SB - 1 kVA

Liebert® GXT MT+ CX4 1K SB systems is true double conversion online UPS systems designed to provide with a capacity of 1 kVA with inbuilt battery. Liebert GXT MT+ CX4 1K SB unit feature total isolation of the load from the mains - isolating input and output sections, and making the systems ideal for Work From Home / Data Networks / Small Data Centers/VOIP Applications.

Get Brochure
Best Suited For:
  • Data Center/Colocation/Hosting

Features

IGBT Based Rectifier
True Online Double Conversion with DSP Control Technology for High Performance and Reliability.
New Graphical LCD Display Provides UPS Data, Alarms and Helps in faults diagnostics and trouble shooting.
Double Conversion Efficiency upto 89%.
Active Input Power Factor Correction 0.99.
0.8 Output Power Factor.
Wide Input Voltage window 
(110 - 280 Vac) for Indian 
Environmental Condition and for Optimized Battery Performance.
Configurable Output Voltage 
(200/208/220/230/240 Vac.)
Generator Compatible with Wide Input Frequency Range (40 Hz-70 Hz).
50/60 Hz Automatic Frequency Converter Mode.
Intelligent Monitoring with Standard RS232/USB Port Plus Slot Available for RS485/Dry Contact/SNMP Card.
Inbuilt OVCD.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Partner Login

Language & Location