Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Family

Liebert GXT MT+ CX 16A

Liebert® GXT MT+ CX is a full feature Transformer free UPS designed to offer compact, efficient and reliable solution to modern electronic gadgets.

Get Brochure Get Manual

Liebert GXT MT+ CX 16A is a full feature Transformer free UPS designed to offer compact, efficient and reliable solution to modern electronic gadgets.

Features

• IGBT Based Rectifier • True Online Double Conversion with DSP Control Technology for High Performance and Reliability. • New Graphical LCD Display Provides UPS Data, Alarms and Helps in faults diagnostic and trouble shooting. • Double Conversion Efficiency upto 92%. • Active Input Power Factor Correction 0.99. • 0.8 Output Power Factor. • Wide Input Voltage window (110 – 280Vac) for Indian Environmental Condition and for Optimized Battery Performance. • Configurable Output Voltage (200/208/220/230/240Vac.) • Generator Compatible with Wide Input • Frequency Range (40 Hz-70 Hz). • 8 Stage Extendable Charging Design for optimized Battery Performance. • Adjustable Battery Charging Current 2/4/6/8/10/12/14/16 Amps according to Battery Capacity Rating. • 50/60 Hz Automatic Frequency Converter Mode. • Intelligent Monitoring with Standard RS232/USB Port Plus Slot Available for RS485/ Dry Contact/SNMP Card. • Inbuilt OVCD (Over Voltage Cut-offdevice) 5 Liebert GXT MT+ CX 16A 1000VA-3000VA

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Partner Login

Language & Location