Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Family

Liebert GXT MT+ CX 16A

Liebert GXT MT+ CX 16A is a true on-line UPS that delivers continuous, high-quality AC power to connected equipment with no interruption when transferring to battery. It provides protection from blackouts, Brownouts, sags, surges or noise interference.

Get Brochure
Login to Save for Later
Warranty: One Year Warranty

Benefits

Remote monitoring is available through USB/RS232 and optional via dry contacts and SNMP
The monitoring option software support TCP/IP with event log and analysis function
Self-diagnosis and protection enable the auto shutdown of the client terminal or server auto shutdown of the client terminal or server under abnormal mains
supply or when battery is over discharged
SNMP Manager Card with advanced viewpower software (optional): allows remote monitoring through RJ45 & manages mulitple UPS from anywhere through internet
Data logging real time dynamic graphs of UPS data, warning notification via audible alarm, broadcast, mobile message, e-mail & SNMP traps
Also supports optional environmental monitoring detector for temperature, humidity and smoke. Password security protection and remote access management

Features

IGBT Based Rectifier
True Online Double Conversion with DSP Control Technology for High Performance and Reliability
New Graphical LCD Display provides UPS data, alarms and helps in faults diagnostic and trouble shooting
Double Conversion Efficiency upto 92%
Active Input Power Factor Correction 0.99
0.8 Output Power Factor
Wide Input Voltage window (110 – 280Vac) for Indian environmental condition and for optimized battery performance
Configurable Output Voltage (200/208/220/230/240Vac)
Generator compatible with wide input
Frequency Range (40 Hz-70 Hz)
8 Stage extendable charging design for optimized Battery performance
Adjustable battery charging current 2/4/6/8/10/12/14/16 Amps according to battery capacity rating
50/60 Hz automatic frequency converter mode
Intelligent monitoring with standard RS232/USB port plus slot available for RS485/Dry Contact/SNMP card
Inbuilt OVCD (Over Voltage Cut-off device)

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Partner Login

Language & Location