Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Family

Liebert GXT MT+ 1kVA - 3kVA

The Liebert GXT MT+ features best-in-class power protection for critical applications with the use of true on-line double conversion technology. The Liebert GXT MT+ has a comprehensive specification that provides a higher level of availability to the IT equipment. It satisfies safety criteria and electromagnetic compatibility standards while offering intelligent monitoring and network management functions. This high performance UPS with proven reliability is available in a compact tower design.

Best Suited For:
  • Education
  • Government
  • Healthcare
  • Retail and Wholesale

Benefits

The Liebert GXT-MT+ is ideally suited for:    
Small Size Data Center
Telecommunication Equipment
VoIP
Small Offi ce Network
Computer Rooms
Process Automation Equipment
Network Storage Devices
What's in the box?
UPS Module
Battery Connection Cable only with Long Backup models
RS 232 Cable / USB Cable
UPS Monitoring Software (to be downloaded from internet)
User Manual
IEC Output cables x 2
CEE7/7 to IEC-C20 and BS1363 to IEC-C20 input power cord (3KVA model 
 

Features

Double conversion on-line technology
Compact tower design standard models and long backup models available
Extended runtime capabilities by building up additional battery resources
Flexible (site specific) battery configuration
Standard model comes with internal battery
Generator-compatible with wide input frequency range (40 to 70 Hz)
0.8 output power factor
Class A electromagnetic interference (EMC)
Ultra wide input voltage range
High input power factor & low THDi
Emergency power off (EPO)
Configurable to energy saving mode (ECO)
LCD display for operational convenience and status / fault information
Multiple AC output interfaces via IEC standard sockets with Programmable output
Remote Monitoring is available through USB / RS232, and optional via dry contacts and SNMP
 

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Partner Login

Language & Location