Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Family

Liebert GXT MT + UPS, 1000-10,000 VA

Liebert® GXT MT+ features true online double conversion technology, delivering best-in-class power protection for critical applications. It is designed to provide a high level of availability for connected IT equipment while also delivering high levels of efficiency, leading to optimized total cost of ownership (TCO) advantages by virtue of its ECO mode function.

Find Sales Contact Get Brochure
Login to Save for Later
Best Suited For:
  • Retail and Wholesale
  • Education
  • Manufacturing
  • Government
Warranty: Two-year standard warranty

Liebert® GXT MT+ is a single phase UPS featuring an attractive design style and compact tower form factor, together with an LCD display, which for 6-10 kVA, includes a synoptic scheme in the front panel for even easier use.

Benefits

Minimized installation time and costs
ECO mode for high efficiency and reduced TCO (1-3 kVA)
Mix of localized Schuko and IEC sockets  to be able to address both local and international requirements (1-3 kVA)
Intuitive LCD display for easier user interface ​​ 

Features

Available in five ratings from 1 kVA up to 10 kVA
Multiple communication options (USB, RS232)
Network and volt-free contact cards (optional)
Frequency converter operation 50/60 Hz
Wide input voltage range
Input circuit breaker
Maintenance bypass (6-10 kVA) 

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Partner Login

Language & Location