The page you're viewing is for English (Canada) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Family

Liebert GXE 1-10 kVA

Liebert GXE 1-10kVA UPS is an intelligent online UPS system.The tower mountable UPS uses modular design. It is applicable to supplying AC power to small scale computer center, network, communication system, automatic control system and precision instrument.

Best Suited For:
  • Healthcare
  • Government
  • Manufacturing
  • Military
  • Defense
  • Aerospace and Missile
  • Telecom
  • Transportation

Features

• Full digital control technology based on digital signal processor (DSP) to achieve high system reliability with self-protection and fault diagnosis. • Operation and display panel with LCD display • Intelligent design for the fan. • The fan rotating speed can be auto-conditioned according to the loads to decrease power consuming and noise • More powerful overload capability operating at full load within full input voltage range. • Providing ECO power mode. • Perfect network power management function • Input power factor over 0.99 • Lower input THDI and output THDU • High power density • Excellent intelligent battery management to extend the battery life. • Capable of ECO power supply mode, which helps you save energy to the maximum extent. • SIC card optional, providing network communication function. • Capable of connecting multiple battery strings, extending the power supply time of battery mode • Capable of parallel connection for professional model to realize 1 + 1 parallel redundant power

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Partner Login

Language & Location