Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Family

Liebert EXM2

Vertiv™ Liebert® EXM2 is a monolithic UPS designed to address the rising need of highly reliable and efficient UPS for next-gen mid-size critical applications. Liebert EXM2 is equipped with three modes of operation and coupled with intelligent paralleling function that delivers operating efficiency up to 98.8% without sacrificing the availability. Its robust and flexible design optimizes the space and seamlessly adapts into multiple applications and infrastructure. The product is available in 100, 120, 160, 200, and 250 kVA/KW power rating.

Get Brochure
Best Suited For:
  • Banking, Financial and Insurance
  • Data Center/Colocation/Hosting
  • Education
  • Healthcare
  • Government
  • Manufacturing
  • Retail and Wholesale
  • Professional Services
  • Telecom
  • Transportation

Benefits

Brings higher energy savings and lowers Total Cost of Ownership
Further increases energy savings
Further increases energy savings during partial load conditions
Saves space up to 15% over legacy system
Increased flexibility
Faster battery recharging
Wider battery selection and lower installation costs
Increased flexibility and wider offering
Increased adaptability and lower cooling costs
Fully compatible with today’s critical IT & Non-IT loads
Achieve maximum capacity up to 1.5 MW
More user-friendly and leaner spare parts management

Features

Delivers up to 97% efficiency in Double conversion mode and up to 99.2% efficiency in ECO mode
Third mode of operation (i.e. Dynamic online mode) that delivers up to 98.8% efficiency
Intelligent Paralleling function
Occupies optimal floor space
Adapts to diverse application scenarios: In-Row, Room and Against-the-wall
Comes with heavy duty battery charger
Supports 2-wire DC bus
Compatible with lithium-ion batteries
Seamlessly operates up to 50°C
Supports 0.5 lagging to 0.5 leading loads without derating
Scalable up to 6 units
Integrated user-friendly touch screen HMI consistent with existing Vertiv offering

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Partner Login

Language & Location