Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Family

Liebert EXM2 100-250kW

Vertiv™ Liebert® EXM2 is a monolithic uninterruptible power supply (UPS), designed to address the rising need of highly reliable and efficient UPS for next-gen mid-size critical applications. Liebert EXM2 is equipped with three modes of operation and coupled with intelligent paralleling function that delivers operating efficiency up to 98.8% without sacrificing the availability. Its robust and flexible design optimizes the space and seamlessly adapts into multiple applications and infrastructure. The product is available from 100 to 250 kVA/kW power ratings.

Get Brochure Get Manual
Login to Save for Later
Best Suited For:
  • Banking, Financial and Insurance
  • Education
  • Government
  • Healthcare
  • Retail and Wholesale
  • Telecom

Benefits

Efficient power protection that can meet your capital requirements. Our latest VI Mode option delivers over 99% efficiency,while the Double Conversion Mode has
been optimized to exceed 97.2%. 
Flexible configurations provides an ideal mix of both row-based and room-based benefits, optimized to deliver excellent performance at low total cost of ownership and allow organizations to meet stringent Service Level Agreements.
Reliability is the epicenter of Liebert® EXM2. Its Internal and external architecture is rugged enough to handle input faults, load faults, temporary overloads, input power disturbances and even industrial environment.

Features

Double Efficiency exceeding 97.2% at partial load
VI mode availability for parallel configurations
Unity output PF ( kVA=kW) 
Powerful battery charging capability
Flexible air flow management; from back and top
Top or bottom cable entry 
Integrated transformer option
Full frontal access for installation and service
LIFE™ remote diagnostic and preventive monitoring service
Robust internal architecture makes it suitable for light industrial application​

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Partner Login

Language & Location