Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Model

Liebert® EXM UPS 208 Volt

The Vertiv™ Liebert® EXM UPS provides efficient and economical operation with a flexible power system offering scalable and redundant features optimized for midsize IT and critical power applications.

Get Brochure Get Manual
Best Suited For:
  • Banking
  • Financial and Insurance
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Healthcare
  • Retail and Wholesale
Warranty: One Year Limited Warranty Against Defects in Material and Workmanship

Benefits

Efficiency Winning operating efficiencies thatremain high across multiple load scenarios.
Transformer-free design saves space, capital, weight and shipping costs.
Optimized ancillaries provide small footprints for better use of space and lower installation costs.
Matching battery cabinets to meet extended runtime.
Bypass Cabinet option allowsmaintenance without shutting down the critical load.
Distribution Panel Boardoptionto add more circuits.
UPSs can be paralleledto obtain more capacity or add system level redundancy.
DCIM and BMSready.
Meet rapid deployment schedules.

Features

Unity Power Factor ensures more power is provided in a smaller footprint, thus increasing system capacity while minimizing cabling and installation costs.
Industry leading efficiency rating: 97% for double conversion mode, and 99% for eco mode.
Optimized ancillaries provide small footprints for better use of space and lower installation costs.
Lithium-ion battery compatible (480V models).
Comprehensive, easy to use touchscreen control panel.
ENERGY STAR qualified.
UL924 listedfor Emergency Lighting.
Native 208V or 480V.
Integrated Albér battery monitoring option can prevent pending battery issues, the most common cause of UPS failures.
Configure to Delivery option in 4 Days (10-40kVA USA).

The Liebert EXM UPS is based on a reliable, double conversion power topology that uses an efficient transformer-free design. Excellent efficiencies of 97% are generated and can be enhanced to 99% using our unique Eco Mode. A unity power factor delivers more capacity in a smaller footprint. Available in a fixed capacity or a scalable, redundant configuration from 10-200kVA/kW in 208V and 50-250 kVA/kW in 480V, each utilizes a modular construction design with optimized ancillary cabinets designed to save the customer footprint and cost. The new touchscreen control panel ensures Status At A Glance convenience, flexible views and multiple security options. Intelligent controls and communications integrate with Liebert Nform, SiteScan and the Trellis Platform as well as 3rd party BMS and DCIM systems. LIFE Services provides 24x7 remote monitoring by our expert staff to improve availability and lower labor costs.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Partner Login

Language & Location