Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Model

Liebert® EXL S1 1000-1200 kVA/kW

Get Brochure Get Manual
Best Suited For:
  • Banking
  • Financial and Insurance
  • Data Center/Colocation/Hosting
  • Healthcare
  • Government
Warranty: One Year Limited Warranty Against Defects in Material and Workmanship

Benefits

Allows more space for revenue generating I.T. equipment by minimizing UPS footprint
Maximizes active power at unity power factor
Reduces operating expenses
Installation flexibility
Reduces total cost of ownership
Zero impact on upstream infrastructure
Compatiblewith modern mission critical loads
Delivers proactive remote services
EXL S1 safe capacity mode feature now available providing UPS load and battery discharge testing without an external load bank

Features

Smallest footprint among all competitors at this kVA size
Three modes of operating efficiency,Double Conversion (97%), Dynamic Online (99%) and ECOMode (99%)
Advanced touchscreen control panel
Lithium ion battery compatible
Up to 8 units can be paralleled
Intelligent paralleling option
High Impedance DC Ground Fault detection for 2014 NEC compliance
Dual asynchronous source / dual input capable

The Vertiv™ Liebert® EXL S1 UPS is available in 250-1200 kVA ratings and is optimized for maximum efficiency and power density. It offers the smallest footprint available for its kVA size range and is up to 60% smaller than some competitors. It is also significantly smaller than similar class UPS systems. For the conscientious buyer who needs every square foot to offer a positive ROI, such as for colocation providers, hosting and cloud businesses, the Liebert® EXL S1 UPS allows customers to either redeploy the saved space to implement more revenue generating IT equipment or reduce the actual design size of their equipment rooms, thus saving construction costs. Plus, the new Dynamic Online mode enables operating efficiency up to 99% without sacrificing availability. While in this mode, the inverter can instantaneously assume the load and maintain the output voltage within the IEC 62040 Class 1 specification, thus offering the same level of availability typically achieved in a double conversion operating mode. The new touchscreen control panel ensures Status At A Glance convenience, flexible views and multiple security options. Intelligent controls and communications integrate with Liebert® Nform, Liebert® SiteScan™ and the Liebert® Trellis™ Platform as well as 3rd party BMS and DCIM systems. LIFE™ Services provides 24x7 remote monitoring by our expert staff to improve availability and lower labor costs. The Liebert® EXL S1 UPS is fully compatible with the lithium ion battery solutions offered by Vertiv.

Liebert® EXL S1 1000-1200 kVA/kW
Interfaces/Ports
Control Panel
Liebert standard touchscreen control panel
Cable Access
Top or bottom
Service Access
Front and top only
Operational Conditions
Operating Temperature
32 F - 104 F / 0 C - 40 C
Miscellaneous
General
FCC Part 15, Class A, IEC 62040-2, ANSI C624.41
Listings
UL 1778 5th Edition, CSA 22.2 NO 107.3
Topology
Transformer Free

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Partner Login

Language & Location