Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Family

Liebert APS/FP-10ZM, 5-20 kVA

The Liebert APS/FP-10ZM is a compact, modular UPS specifically designed for transportation and infrastructure applications, featuring IP32 and IP54 certification options. It provides mission-critical availability while reducing costs maintaining flexibility for the future.

Get Brochure
Best Suited For:
  • Manufacturing
  • Transportation

The Liebert APS/FP-10ZM is a modular, single phase output UPS, with both single and three phase input options to provide both high availability and flexibility.

Benefits

Low Total Cost of Ownership
5 kVA / 4.5 kW power modules deliver enhanced active power when compared to UPS of equal size
Class-leading double conversion efficiency: 92%
Scalable architecture designed to adapt to growing power requirements, optimising initial investment and pay as you grow benefits
Full redundant design allows the critical load to run on conditioned power in the unlikely event of component failure
Hot-swappable power and control modules allow replacement to be carried out while remaining modules continue to power the load
Extended autonomy requirements can be achieved with additional charger module
Offers LIFE™ remote diagnostics and preventive monitoring service, which provides proactive maintenance, decreasing the average Mean Time to Repair (MTTR) and maximising uptime
Configurable input: one or three phase 

Features

IP 20 protection as standard, IP 32 or IP 54 protection optional
True on-line double conversion
UPS Hot-swappable power modules
High power factor 5 kVA / 4.5 kW power modules
Site configurable as single phase or three phase input
Scalable up to 20 kVA plus 10 kVA* of redundancy
Fully rated at 40°C
Double conversion efficiency: 92%
Optional 10 A charger module
Remote diagnostic and preventive monitoring service available with LIFETM to provide 24/7 protection
*Note: Only scalable up to 20 kVA plus 5 kVA of redundancy if optional 10 A charger module is included 

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Partner Login

Language & Location