The page you're viewing is for English (Canada) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product

Liebert APS UPS

The Liebert APS is an on-line UPS that provides mission-critical availability while reducing costs and maintaining flexibility for the future

Get Brochure Get Manual
Login to Save for Later
Best Suited For:
  • Banking, Financial and Insurance
  • Healthcare
  • Government
  • Retail and Wholesale
  • Transportation
Warranty: TWO YEAR LIMITED WARRANTY AGAINST DEFECTS IN MATERIAL AND WORKMANSHIP

Benefits

5 kVA/4.5 kW power modules deliver enhanced active power
Class-leading double conversion efficiency: 92%
Scalable, pay as your grow architecture optimizes initial investment 
Iintegral battery monitoring and temperature compensated charging for extended battery life and fewer replacements  
Redundant design allows the critical load to run on conditioned power in the unlikely event of component failure.
Hot-swappable power, control and battery modules allow replacement to be carried out without distrubing the load.
Intelligent Battery System provides continuous battery monitoring and protection 
Offers LIFE™ Services, real-time remote diagnostics for proactive maintenance, decreasing the average Mean Time to Repair (MTTR)
 Upgradeable, even while operating in double conversion mode
Configurable input: one or three phase
Designed for standalone or rack mount installation
Multiple Power Output Distribution (POD) boxes allows for specific application connections

Features

True on-line double conversion
UPS Hot-swappable power and battery modules
High power factor 5 kVA / 4.5 kW power modules
Site configurable as single phase or three phase input
Scalable up to 20 kVA plus 10 kVA of redundancy
Fully rated @ 40°C Stand alone or rack mountable Intelligent battery modules with automatic offline capability for anomalous events
Double conversion efficiency: > 92%
Optional 10 A charger module
Terminal block or optional distribution module output socket

The Liebert® APS™ is a modular, single phase output UPS, with both single and three phase input options to provide both high availability and flexibility. The Liebert APS adapts efficiently and effectively to both immediate and evolving power requirements, offering capacity on demand with flexible power modules which allow capacity upgrades in 5 kVA/4.5kW increments up to 20 kVA.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Partner Login

Language & Location