Liebert® APS AS4 Series
Saved This Product to Your Dashboard
You just saved this product to your dashboard to view at a later time. You can easily remove the item from your dashboard when you no longer wish to have it saved.
Please login or create an account to save this for later
- Government
- Healthcare
- Retail and Wholesale
- Transportation
Liebert® APS AS4 Series
- Government
- Healthcare
- Retail and Wholesale
- Transportation
Benefits
Features
Specifications
The Liebert APS is a modular, single phase output UPS, with both single and three phase input options to provide both high availability and flexibility. The Liebert APS adapts efficiently and effectively to both immediate and evolving power requirements, offering capacity on demand with flexible power modules which allow capacity upgrades in 5 kVA/4.5kW increments up to 20 kVA N+1.
- Operational Conditions
- Operating Temperature
- 0°C - 40°C (32°F - 104°F)
- One-Line Diagram Notes Liebert APS UPS
- One-Line Diagram Liebert APS 15/20kVA 12/16 Bay 200-240 In - 200/100-240/120V Out 50/60HZ 1PH XFMR-Based UPS with Wallmount MBC with Dual Input
- One-Line Diagram Liebert APS 15/20kVA 12/16 Bay 200-240V - 200/100-240/120 50/60Hz 1PH XFMR-Based UPS
- One-Line Diagram Liebert APS 15/20kVA 12/16 Bay 200-240VIn - 200/100-240/120V Out, 50/60Hz 1PH XFMR-Based UPS with Floormount MBC with XFMR
- One-Line Diagram Liebert APS 15/20kVA 10/16 Bay 200-240VIn - 200/100-240/120V Out, 50/60Hz 1PH XFMR-Based UPS with Rackmount MBC
- Single-Line Diagram Liebert APS 15/20kVA 12/16 Bay 200-240VIn - 200/100-240/120V Out, 50/60Hz 1PH XFMR-Based UPS with Wallmount MBC
*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.