Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Model

Liebert® APM2 UL UPS 480V/415V

Introducing a next-generation modular and transformerless UPS design, Vertiv™ Liebert® APM2, a feature-rich high-density UPS that brings exceptional and innovative features for mission-critical applications. Powered by latest generation three-level IGBT topology in conjunction with Silicon Carbide converter, it delivers an extraordinary double conversion efficiency of up to 97.5% that ensures remarkable operational cost savings, reducing both the Total Cost of Ownership (TCO) and the environmental impact.

Get Brochure
Key Benefits
High power density design provides more power with less space
Integrated maintenance bypass options up to 150kVA 208V or 300kVA 480V reduce need for extra cabinet
Scale capacity with ease for growing power needs
Advanced modular redundant architecture provides superior fault tolerance to increase uptime
Built on decades of global reliability and quality in critical power applications)
Flexible power capacity and voltage lead to standardized install base
Remarkable efficiencies driving operational cost savings
Modular hot swappable lithium ion and VRLA internal batteries, and optimized external cabinet solutions available
Designed, manufactured and tested for global availability (CE, UL)
Best Suited For:
  • Banking
  • Financial and Insurance
  • Data Center/Colocation/Hosting
  • Government
  • Healthcare
  • Retail and Wholesale
Warranty: One Year Limited Warranty Against Defects in Material and Workmanship

Benefits

Efficiency-Winning operating efficiencies that remain high across multiple load scenarios
Transformer free design saves space, capital, weight and shipping costs.
High-density yet compact, modular, and scalable design with hot-swappable modules- internal modular batteries (VRLA/Li-Ion) power, bypass, HMI and communication modules resulting in easy serviceability and optimized MTTR < 0.5h
External matching Li-Ion and VRLA battery cabinet solutions across all ratings and voltages available to meet capacity and runtime demands
Intelligent paralleling capability up to 4 units to obtain more capacity or add system level redundancy
Optimized ancillaries provide small footprints for better use of space and lower installation costs
Bypass cabinet option allows maintenance without shutting down the critical load
Distribution panel board option to add more circuits
DCIM and BMS ready

Features

Available Power Capacity- 10-150kVA 208/220V and 20-600kVA 480/415V
Available in 4-wire configuration for 208/220V and for 415V. Available in 3 or 4-wire configuration for 480V
Remarkable double conversion efficiency up to 97.5% with unity output factor
Internal modular batteries available in either VRLA or Lithium-Ion
Large, intuitive 9-inch full-color touchscreen HMI with real-time waveform monitoring and predictive maintenance notifications
Seamlessly operates up to 50°C with auto-derating above 40°C
Supports self-capacity test
ENERGY STAR qualified

The Liebert® APM2 UPS is based on a reliable, double conversion power topology that uses an efficient transformer-free design. Excellent efficiencies of 97.5% are generated and can be enhanced to 99% using our unique Eco Mode. A unity power factor delivers more capacity in a smaller footprint. Available in fixed capacity or as a scalable, redundant configuration from 10-150kVA/kW in 208V and 20-600kVA/kW in 480/415V, each utilizes a modular construction design with optimized ancillary cabinets designed to save the customer footprint and cost. The new touchscreen control panel ensures Status At-A Glance convenience, flexible views and multiple security options. Intelligent controls and communications integrate with Vertiv™ Power Insight as well as 3rd party BMS and DCIM systems. Vertiv™ LIFE Services provides 24x7 remote monitoring by our expert staff to improve availability and lower labor costs.

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Partner Login

Language & Location