Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Family

Liebert APM 400kW - 600kW

The Liebert APM UPS series is a transformer-free, on-line intuitive system that offers peak, top-notch availability and enables you to quickly increase the capacity without powering down or compromising on the connected equipment; all in a minimal footprint.

Get Brochure
Best Suited For:
  • Banking, Financial and Insurance
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Healthcare
  • Retail and Wholesale
  • Telecom

Benefits

Ultra-high availability
Energy Efficient and Superior Performance
24/7 Remote Diagnostic Service (Optional)
Flex Power Technology
Energy Efficient and Superior Performance
 

Features

Hot Swappable Power Modules (50kW) Assembly
Monitoring Interface Ports
Input, Output, Bypass & M. Bypass Switch Assembly
Hot Swappable Static Bypass Module Assembly
Hot Swappable Power Modules (50kW)

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Partner Login

Language & Location