Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Family

Liebert APM 30kW - 300kW

The Liebert APM is the compact UPS system designed to protect small medium computer rooms, with maximum energy efficiency in minimum footprint. It features Flexpower technology, which incorporates distributed intelligence and scalable power in a common assembly. It is suitable for small and medium businesses with the attitude to grow fast: thanks to its architecture that enables the UPS system capacity to start as low as 30kW which can grow with the business up to 600kW.

Get Brochure
Best Suited For:
  • Banking, Financial and Insurance
  • Education
  • Healthcare
  • Retail and Wholesale
  • Telecom

With Best In Class true online double conversion efficiency of 96% in a compact, single frame 19" enclosure, Liebert APM keeps your network protected while saving on cost and data center space. With redundancy options and flexible battery configurations, Liebert APM provides high level of reliability you have come to expect from a Liebert UPS.

Benefits

Lowest cost of ownership
Enhanced operational flexibility
"All the Power You Need, Just the Power You Need"
Higher system availability
 

Features

High efficiency rating of up to 96% true online double conversion mode
FlexPower Technology which allows the configuration of a completely redundant power system, sized to match the capacity of the protected equipment. The unit capacity is easily added, without increasing the system footprint
Parallel technology allowing maximum system capacity of up to 600kW without the need for centralized bypass cabinet and additional external control modules (on selected configuration)
With the compactness of the power module, the best in the market, within the same rack there is room to accommodate internal batteries providing a backup time up to 30 minutes in the 30kW configuration and up to 5 minutes in the 90kW configuration
Different combinations of internal and external batteries are available to cope with the various application scenarios
Flexible battery configuration: 30 to 40 battery blocks per string

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Partner Login

Language & Location