Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Family

Liebert AF3

Liebert AF3 is a state-of-the-art active filter that dynamically cleans up the harmonics and improves the power factor for all types of electrical installations. It comes with dynamic control features and has no resonance effects, no reactive power circulation, and no passive components.

Get Brochure
Best Suited For:
  • Data Center/Colocation/Hosting

Liebert AF3 latest technology to eliminate harmonic injectved into the mains supply by non-linear loads, as well supplies inductive power demanded by the load, so as to correct input factor to near unity.

Benefits

 Improves reliability of the electrical system, reduces cable and transformer losses
Better utilization of distribution Transformer and Generator
Increases efficiency, capacitor life, PF, uptime

Features

Synchronous Rotating Reference Frame principle
32 bit, DSP Control
PF compensation, leading as well as lagging
Employs high speed IGBTs in power circuit
Internal CAN Communication
Closed loop active filter with source current sensing
Programmable selective harmonic elimination
Required PF can be set from 0.7 to unity
Selection between PF and harmonic compensation
Remote monitoring and diagnosisSelf current limiting, under overloading condition
Automatic current limit modification with respect to ambient temperature
Alarm log with date and time stamp for fault diagnosis
CE Marking for 60A, 150A
Brochures and Data Sheets

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Partner Login

Language & Location