The page you're viewing is for English (Canada) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product

IBMU Battery Monitoring Unit

Introducing the IBMU, an Intelligent Battery Monitoring Unit designed to optimize the battery performance and improve reliability without placing your critical operations in jeopardy due to potentially deteriorated cell. The IBMU monitors real-time operating status of each cell voltage, cell internal resistance & temperature, charging & discharging current, ripple voltage, and hydrogen concentration.

Get Brochure Get Manual
Best Suited For:
  • Education
  • Government
  • Healthcare
  • Manufacturing
  • Professional Services
  • Retail and Wholesale
  • Telecom
  • Banking, Financial and Insurance

Features

Modular design, easy to install & manage.
Manages up to 960 batteries per six number of battery strings for a single battery controller module.
Supports 2V, 6V, 12V lead acid batteries.
Monitors the real-time data of cell internal resistance and temperature which will detect battery capacity changes in time & avoid thermal runaway risks.
Locate the faulty battery blocks.
Aid to achieve the highest UPS uptime.
User configurable alarm flags.
SNMP/Modbus communication protocols for remote monitoring.
Can be monitored & managed via UPS display.

IBMU Battery Monitoring Unit
Product Overview
Input Voltage
85 ~ 264VAC, DC 110 ~ 370V (standard); DC48V (opti

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Partner Login

Language & Location