Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Model

Vertiv Liebert GXT5 Lithium-Ion N Online UPS 2000VA/1800W 120V Tower/Rack UPS

The Vertiv™ Liebert® GXT5 Lithium-Ion double-conversion online UPS provides the highest level of power conditioning and power protection for critical business IT systems such as network equipment and business servers. This ensures that your mission-critical systems and applications are protected in the event of any utility power problems such as power surges or a complete loss of power. The Liebert® GXT5 UPS protects against the widest range of power problems and seamlessly switches to battery backup if the quality of the input power is outside of acceptable operating levels.

Find Sales Contact Get Brochure GXT5 LI ACCESSORIES
Login to Save for Later
Key Benefits
1000VA – 3000VA Rack/Tower optimized form factors
Online double conversion topology with pure sinewave output and zero transfer time
Lithium-Ion battery with an 8 to 10-Year design life
50% lower Total Cost of Ownership (TCO)
Intellislot™ network management card options
Free Power Assist™, Power Insight™ software
Best Suited For:
  • Education
  • Healthcare
  • Retail and Wholesale
  • Government
  • Banking
  • Financial and Insurance
  • Manufacturing
Warranty: Standard 5-year warranty including both electronics and batteries.

Benefits

Superior Battery Technology: Lithium-Ion batteries require fewer battery replacements and last up to 3x as long as traditional VRLA batteries reducing maintenance, labor, and replacement costs (resulting in the lowest TCO). Internal batteries offer industry-leading runtime (up to 14 minutes at full load) to protect critical equipment during an unexpected power loss.
High Performance: Lithium-Ion battery technology offers better performance at higher temperatures, supports up to 10 times more discharge cycles, and delivers faster recharge times compared to VRLA batteries.
Easy Installation: Hot-swappable, user-replaceable batteries may increase the useable life of the UPS by allowing you to easily replace the batteries, if needed, without disrupting power to connected equipment.
Scalable Runtime: The UPS has an external battery connector, which is a scalable runtime solution for extended outage protection

Features

Lowest total cost of ownership lithium-ion batteries last up to 3 times as long as VRLA batteries, resulting in fewer battery replacements saving time and money
5-years standard warranty on the UPS and batteriesy
Longer battery runtime and quicker battery recharge times to ensure availability of your critical applications
0.9 (or better) Output Power Factor delivers more usable power, saving space and cost
High efficiency, up to 92% in double-conversion online mode to deliver energy savings
Advanced User-Friendly Color Graphic LCD with gravity sensing orientation for simple local UPS configuration and management
Flexible 2U rack/tower convertible form factor
Up to seven battery-backed outlets ensuring you critical equipment is protected
(4) Individually Programmable outlets to optimize battery runtime for critical loads
Hot-swappable, user-replaceable internal batteries enable battery replacement without disrupting power to connected equipment
Input circuit breaker for additional protection of the equipment in the event of a worst-case failure
Remote Emergency Power Off (EPO) to turn off the UPS in the event of an emergency
USB communications for local UPS monitoring and management using free Power Assist software
Optional Liebert® IntelliSlot RDU101 network communications card for remote monitoring, control and management of the UPS
Environmentally Friendly RoHS and REACH compliant

Vertiv™ Liebert® GXT5 Lithium-Ion online UPS protects critical IT applications against outages and power disturbances. It offers highest level of power conditioning and battery backup in server rooms, network closets, and other edge or distributed IT locations. Lithium-Ion batteries require fewer battery replacements and last up to 3x as long as VRLA batteries reducing maintenance, labor, and replacement costs (lower TCO). Hot-swappable, user-replaceable batteries increase the useable life of the UPS.

Vertiv Liebert GXT5 Lithium-Ion N Online UPS 2000VA/1800W 120V Tower/Rack UPS
Interfaces/Ports
Interface Options
USB, RS232, Dry-Contact Terminal Block, Intellislot (for Management Cards)
Protocols
USB, Serial for Out-of-Band Management, SNMP/Web Management with included RDU101 Network Card
Control Panel
Color graphic LCD with gravity sensing orientation
Operational Conditions
Operating Temperature
32°F to 104°F (0°C to 40°C) (10% Derating at 50°C)
Miscellaneous
Listings
UL 1778, UL 1973, UL 1642, Energy Star 2.0, RoHS, WEEE, REACH

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Partner Login

Language & Location