Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Model

GXT5-EBC72VRT2U

The Vertiv™ Liebert® GXT5-EBC72VRT2U is an external hot-swappable, lead-acid UPS battery cabinet designed for use with these UPS models: Liebert® GXT5-3000LVRT2UXL, Liebert® GXT5-3KL620RT2UXL and Liebert® GXT5-3KL630RT2UXL. Its new auto detection feature makes installation easy and fast ensuring the UPS configuration is complete and accurate. Users can connect to up to 10 external battery cabinets to a single UPS for extended runtime.

Get Brochure
Key Benefits
Auto detection connectivity ensures proper set-up and configuration of available run time
External temperature compensation sensors that extend battery life
Hot swappable and user replaceable
Rack/tower convertible 
Best Suited For:
  • Banking, Financial and Insurance
  • Education
  • Government
  • Healthcare
  • Retail and Wholesale
Warranty: Two-year advanced replacement, full-coverage factory warranty with optional extended warranty available

Benefits

More usable power to support more connected loads for cost and space savings
Simplified installation and operation
Remote UPS firmware upgrade capability
Ability to prioritize critical loads 
Improved ability to manage connected devices without impacting continuity
Streamlined remote monitoring and operational efficiency 
Faster deployment and accurate runtime information
Intelligent battery health management for optimized service life
Optimized energy and capacity management  
Eligible for the Vertiv™ Trade-In Program. Contact a Vertiv partner for discount rates and to calculate your savings 

Features

High power factor from 0.9-1.0
Full-color graphic LCD with gravity sensing orientation 
Programmable outlets for power cycling hung equipment and optimum battery usage 
The Vertiv™ RDU101 network interface card (NIC) for SNMP communications and environmental sensor support, included and factory pre-installed on 5-10kVA models
Maintenance bypass capability standard on all 5kVA and larger systems 
Rack / tower convertible systems
Hot-swappable internal battery and scalable power with auto-detection of external battery cabinets
Energy Star 2.0 certified 

The full range of single-phase Vertiv™ Liebert® GXT5 UPS systems are easy to deploy with convertible rack/tower design that offers installation flexibility. Its gravity-sensing, color LCD provides a user-friendly interface for local configuration and management. Setup and integration are also easy with auto-detection of matching external battery cabinets for additional runtime solutions. With available network interface card (NIC), the Vertiv suite of management solutions including Trellis™ Power Insight and Vertiv™ LIFE™ Services are available to support your critical infrastructure. Designed for high availability and capacity, these compact UPS models with output power factors up to unity provide more usable power for connected equipment. High efficiency operation of this Energy Star 2.0 certified UPS means you get protection while supporting sustainability. Increased efficiency is also achieved with Active ECO operating mode.

GXT5-EBC72VRT2U
Interfaces/Ports
Interface Options
Auto-detection of external battery cabinets
Protocols
Liebert® GXT5 provides battery health status and replacement date prediction for intelligent battery health management
Operational Conditions
Operating Temperature
+32 to +104 °F (0 to 40 °C)
Miscellaneous
General
Compatible with the 3,000VA Liebert® GXT5 UPS systems
Topology
Battery Type: Valve-regulated, non-spillable, flame-retardant, lead acid

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Partner Login

Language & Location