Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Model

GXT5-EBC48VRT2U

The Vertiv™ Liebert® GXT5-EBC48VRT2U is a hot-swappable, lead-acid UPS battery cabinet designed for use with Liebert GXT5-1500LVRT2UXL and Liebert GXT5-2000LVRT2UXL UPS systems. Its new auto detection feature makes installation easy and fast ensuring the UPS configuration is complete and accurate for the solution installed. Power ports allow up to 10 additional external battery cabinet units to power the UPS for extended runtime.

Find Sales Contact Get Brochure GXT5 Accessories
Login to Save for Later
Key Benefits
Enhanced local and remote management capabilities enable users to understand the condition of the critical infrastructure space and take action when necessary
 High power factor operation up to unity provides the highest available power (watt) for use by connected IT equipment, allowing for more connected devices 
Integrated serial connection for advanced console server integration or direct terminal control of the UPS 
Energy Star® 2.0 certification with efficiency in online (95%) and Active ECO (98%) modes
 SNMP network communications with optional Liebert® RDU101 NIC and free Trellis™ Power Insight 
Gravity-sensing, color LCD for easy configuration and system diagnosis
Scalable power with auto-detection of external battery cabinets  
Best Suited For:
  • Education
  • Government
  • Healthcare
  • Retail and Wholesale
  • Banking, Financial and Insurance
Warranty: Three-year advanced replacement, full-coverage factory warranty with optional extended warranty available

Benefits

More usable  power to support more connected loads for cost and space savings
Simplified installation and operation Remote UPS firmware upgrade capability
Ability to prioritize critical loads 
Improved ability to manage connected devices without impacting continuity
Streamlined remote monitoring and operational efficiency 
Faster deployment and accurate runtime information
Intelligent battery health management for optimized service life
Optimized energy and capacity management
Eligible for the Vertiv™ Trade-In Program. Contact a Vertiv partner for discount rates and to calculate your savings

Features

High power factor from 0.9-1.0
User-friendly, gravity-sensing LCD
Individually programmable output power receptacles
Liebert® RDU101 NIC for SNMP communications and environmental sensor support
Rack tower convertible systems
Hot-swappable internal battery and scalable power with auto-detection of external battery cabinets
Energy Star® 2.0 certified

The Vertiv™ Liebert® GXT5 UPS offers a full range of single-phase UPS. It’s easy to deploy with convertible rack/tower design that offers installation flexibility, and its gravity-sensing, color LCD provides a user-friendly interface for local configuration and management. Setup and configuration is also made easy auto-detection of external battery cabinets for additional runtime solutions. With available network card (NIC), the Vertiv suite of management solutions including Trellis™ Power Insight and Vertiv™ LIFE™ Services remote service delivery tools are available to support your critical infrastructure. Designed for high availability and capacity, these UPS models with high output power factors up to unity, provide more usable power in a compact solution, enabling more usable power for connected equipment. High efficiency operation of this Energy Star® 2.0 certified UPS means you get protection while being energy conscience. Increased efficiency is also achieved with Active ECO operating mode.

GXT5-EBC48VRT2U
Interfaces/Ports
Interface Options
Auto-detection of external battery cabinets
Protocols
Liebert GXT5 UPS provides battery health status and replacement date prediction for intelligent battery health management
Operational Conditions
Operating Temperature
+32 to +104 °F (0 to 40 °C)
Miscellaneous
General
Compatible with the GXT5-1500LVRT2UXL and GXT5-2000LVRT2UXL Liebert GXT5 UPS systems
Listings
UL 1778 4th edition and CSA 22.2 No. 107.1
Topology
Battery type: Valve-regulated, non-spillable, lead acid; Battery quantity × V × rating: 2 × 4 × 12V × 9.0Ah

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Partner Login

Language & Location