Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Model

GXT5-EBC144VRT2U

The Vertiv™ Liebert® GXT5 UPS is an online double conversion system offering premium power outage protection and continuous power conditioning in a flexible rack/tower design. This single-phase UPS family provides superior protection and remote management capability, making it ideally suited to protect critical infrastructure in both centralized and edge network applications. Additionally, the Liebert GXT5 UPS offers a scalable battery runtime solution through matching external battery cabinets.

Find Sales Contact Get Brochure GXT5 Accessories
Key Benefits
Auto detection connectivity ensures proper set-up and configuration of available run time
External temperature compensation sensors that extend battery life
Hot swappable and user replaceable
Rack/tower convertible
Best Suited For:
  • Banking
  • Financial and Insurance
  • Education
  • Government
  • Healthcare
  • Retail and Wholesale
Warranty: Three-year advanced replacement, full-coverage factory warranty with optional extended warranty available.

Benefits

More usable power to support more connected loads for cost and space savings
Simplified installation and operation
Remote UPS firmware upgrade capability
Ability to prioritize critical loads
Improved ability to manage connected devices without impacting continuity
Streamlined remote monitoring and operational efficiency
Faster deployment and accurate runtime information
Intelligent battery health management for optimized service life
Optimized energy and capacity management
Eligible for the Vertiv™ Trade-In Program. Contact a Vertiv partner for discount rates and to calculate your savings

Features

High power factor from 0.9-1.0
Full-color graphic LCD with gravity sensing orientation
Programmable outlets for power cycling hung equipment and optimum battery usage
The RDU101 SNMP/Webcard provides remote management capability and support for environmental sensors. It also supports orderly shutdown of connected equipment with FREE Trellis™ Power Insight shutdown software.
Integrated maintenance bypass on select models
Rack / tower convertible systems
Hot-swappable internal battery and scalable power with auto-detection of external battery cabinets
Energy Star® 2.0 certified

The full range of single-phase Vertiv™ Liebert® GXT5 UPS systems are easy to deploy with convertible rack/tower design that offers installation flexibility. Its gravity-sensing, color LCD provides a user-friendly interface for local configuration and management. Setup and integration are also easy with auto-detection of matching external battery cabinets for additional runtime solutions. With available network interface card (NIC), the Vertiv suite of management solutions including Trellis™ Power Insight and Vertiv™ LIFE™ Services are available to support your critical infrastructure. Designed for high availability and capacity, these compact UPS models with output power factors up to unity provide more usable power for connected equipment. High efficiency operation of this Energy Star® 2.0 certified UPS means you get protection while supporting sustainability. Increased efficiency is also achieved with Active ECO operating mode.

GXT5-EBC144VRT2U
Interfaces/Ports
Interface Options
Auto-detection of external battery cabinets
Protocols
Liebert® GXT5 provides battery health status and replacement date prediction for intelligent battery health management
Operational Conditions
Operating Temperature
+32 to +104 °F (0 to 40 °C)
Miscellaneous
General
Compatible with the GXT5-5000MVRT4UXLN and GXT5-6000MVRT4UXLN, Liebert GXT5 UPS systems
Topology
Battery Type: Valve-regulated, non-spillable, flame-retardant, lead acid

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Partner Login

Language & Location