GXT5-3000LVRT2UXLN
The Vertiv™ Liebert® GXT5 UPS, with a capacity of 3000VA/2700W, is a 2U compact and efficient UPS solution for ensuring the health and availability of IT infrastructure. With online, double conversion technology, the Vertiv Liebert GXT5 UPS protects critical equipment against outages and every type of power disturbance without drawing on battery power, extending battery life and minimizing replacements.
Saved This Product to Your Dashboard
You just saved this product to your dashboard to view at a later time. You can easily remove the item from your dashboard when you no longer wish to have it saved.
Please login or create an account to save this for later
- Education
- Government
- Healthcare
- Retail and Wholesale
- Banking, Financial and Insurance
GXT5-3000LVRT2UXLN
The Vertiv™ Liebert® GXT5 UPS, with a capacity of 3000VA/2700W, is a 2U compact and efficient UPS solution for ensuring the health and availability of IT infrastructure. With online, double conversion technology, the Vertiv Liebert GXT5 UPS protects critical equipment against outages and every type of power disturbance without drawing on battery power, extending battery life and minimizing replacements.
- Education
- Government
- Healthcare
- Retail and Wholesale
- Banking, Financial and Insurance
Benefits
Features
Specifications
The Vertiv Liebert GXT5, 3000VA/2700W, Online Double Conversion UPS bundled with Liebert RDU101 Communications Card is a 2U compact UPS system for ensuring health and availability of IT infrastructure. This intelligent and efficient UPS protects critical equipment against outages and every type of power disturbance without drawing on battery power, extending battery life and minimizing replacements. This single-phase UPS can support a wide range of power environment including 110/115/120/125V AC power. The Liebert RDU101 communications card (for installation) with the free Vertiv Trellis™ Power Insight Application provides remote management capabilities for viewing up to 100 distributed units and supporting real-time environmental monitoring and alarm notifications. With Liebert RDU101, users can make more informed decisions and fast event resolution. The Vertiv Liebert GXT5 UPS has scalable runtime options with matching external battery cabinets to offer extra time during an outage to support critical equipment and activity. It offers hot-swappable batteries and all hardware for installing it as a tower or in an equipment rack. The unit comes with a rack mounting hardware kit and base for tower installation in open environments. This UPS is ENERGY STAR® 2.0 certified and offers leading normal mode power efficiency and Eco-mode for ultimate efficiency levels. It has a three-year factory warranty. The Vertiv Liebert GXT5 UPS provides premium power protection for critical infrastructure in centralized and edge applications.
- Product Overview
- Power Rating
- 3000VA / 2700W
- Input Voltage
- Typical: 120V / Range: 60-150V
- Output Voltage
- 110/115/120/125VAC; (user-configurable); ±3%
- Efficiency
- Up to 98% Active ECO Mode; up to 95% on-line mode
- Wiring
- Input: NEMA L5-30P; Output: L5-30R+5-20R × 6
- Interfaces/Ports
- Interface Options
- Optional communications card (Vertiv RDU101), USB, RS485, RS232, terminal block, external battery connector
- Protocols
- SNMP and web management enabled with optional Vertiv RDU101 communications card; serial connection for out-of-band management
- Control Panel
- Colored graphic LCD with gravity sensing orientation, provides insight to UPS status for easy installation, configuration and operation
- Operational Conditions
- Operating Temperature
- +32 to +104 °F (0 to 40 °C)
- Miscellaneous
- General
- Output Receptacles: 1 x L5-30R + 5-20R × 6; 4 x 5-20R individually programmable receptacles and 1 x L5-30R and 2 x 5-20R non-programmable receptacles
- Listings
- ENERGY STAR 2.0 certified, WEEE, RoHS2, REACH, UL 1778 4th edition and CSA 22.2 No. 107.1
- Topology
- On-line double conversion UPS; compact and flexible rack/tower form factor
- Vertiv Liebert GXT5 500VA - 3000VA VRLA Brochure
- Vertiv™ GXT5 Techdata Application Brief
- Vertiv™ RDU101 RS-485 Converter Accessory Data Sheet SL-70523.pdf
- Vertiv™ Liebert® IntelliSlot Card Comparison Data Sheet SL-23240.pdf
- ENERGY STAR Qualified UPS Products Data Sheet
- Vertiv™ Liebert® GXT5 UPS Data Sheet SL-70719
- Vertiv-Equipment-Protection-Plan-Information-DS-EN-NA-SL-70771-WEB.pdf
- Vertiv™ Avocent® DSView™ Providing Secure Remote Access Application Brief SL-70948.pdf
*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.