Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Model

GXT5-3000IRT2UXL

The Vertiv™ Liebert® GXT5 UPS 3000VA/3000W, is a 2U UPS solution for ensuring the health and availability of IT infrastructure. With online, double conversion technology, the UPS protects critical equipment against outages and every type of power disturbance. This can support a wide range of power environment including 200/208/220/230/240V user configurable AC power and has scalable runtime options with matching external battery cabinets to offer extra time during an outage.

Get Brochure
Key Benefits
PREMIUM POWER PROTECTION: It offers reliable, easy-to-manage power protection and battery backup with 1500VA (1500W) capacity. 
UNITY POWER FACTOR (1.0): This online UPS has more usable power, which allows more connected loads to save space and costs.
4 PROGRAMMABLE RECEPTACLES: It includes four individual programmable output receptacles for device control and optimum battery usage.
ENERGY EFFICIENT:  It is ENERGY STAR 2.0 certified with higher efficiency, for energy savings and improved reliability.
EASY-TO-USE INTERFACE: It has a tower/rack mount design with gravity sensing feature and color graphic display.
Best Suited For:
  • Banking, Financial and Insurance
  • Education
  • Government
  • Healthcare
  • Retail and Wholesale
Warranty: Two-year advanced replacement, full-coverage factory warranty with optional extended warranty available

Benefits

More usable power to support more connected loads for cost and space savings
Simplified installation and operation
Remote UPS firmware upgrade capability
Ability to prioritize critical loads
Improved ability to manage connected devices without impacting continuity
Streamlined remote monitoring and operational efficiency
Faster deployment and accurate runtime information
Intelligent battery health management for optimized service life
Optimized energy and capacity management 
Eligible for the Vertiv™ Trade-In Program. Contact a Vertiv partner for discount rates and to calculate your savings  

Features

High power factor 1.0 PF
Full-color graphic LCD with gravity sensing orientation
Programmable outlets for power cycling hung equipment and optimum battery usage
The Vertiv™ RDU101 network interface card (NIC) for SNMP communications and environmental sensor support, included and factory pre-installed on 6 and 10kVA models
Maintenance bypass capability standard on all 6kVA and larger systems
Rack / tower convertible systems
Hot-swappable internal battery and scalable power with auto-detection of external battery cabinets
Energy Star 2.0 certified  

The Vertiv™ Liebert® GXT5 UPS is an online double conversion UPS solution which offers premium power outage protection and continuous power conditioning in a compact and flexible deployment system. It protects critical equipment against outages and every type of power disturbance without drawing on battery power, which extends battery life and minimizes replacements. This single-phase UPS operates with high power efficiency is intended for both centralized and edge applications. The unit includes a rack mounting hardware kit and base for tower installation in open environments. Scalable runtime options with matching external battery cabinets and hot-swappable internal batteries offer additional flexibility when extended uninterrupted power is required. Standard models include Liebert® RDU101, a network management card with security and remote management capabilities that makes systems easy to deploy and simple to manage. With optional Vertiv™ LIFE™ Services, data center managers can reduce the risk of unexpected downtime through remote diagnostic and preventive monitoring.

GXT5-3000IRT2UXL
Product Overview
Power Rating
3000 VA / 3000 W
Input Voltage
230 VAC
Output Voltage
200/208/220/230/240 VAC

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Partner Login

Language & Location