Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Model

GXT5-1500LVRT2UXLTAAN

The Vertiv™ Liebert® GXT5 UPS, with a capacity of 1500VA/1350W, is a 2U compact and efficient UPS solution for ensuring the health and availability of IT infrastructure. With online, double conversion technology, the Vertiv Liebert GXT5 UPS protects critical equipment against outages and every type of power disturbance without drawing on battery power, extending battery life and minimizing replacements.

Get Brochure Get Manual
Login to Save for Later
Key Benefits
Reliable, easy-to-manage power protection and battery backup with 1500VA (1350W) capacity.
Remote management capabilities support real-time environmental monitoring and alarm notifications.
Highest power factor available on standard input connections.
With 2019 ENERGY STAR® 2.0 certification and higher operating efficiency in standard and eco-mode.
User-friendly interface that includes color graphic display with gravity sensing feature.
Best Suited For:
  • Banking, Financial and Insurance
  • Education
  • Government
  • Healthcare
  • Retail and Wholesale
  • Military, Defense, Aerospace and Missile
Warranty: Three-year advanced replacement, full-coverage factory warranty with optional extended warranty available

Benefits

More usable power to support more connected loads for cost and space savings
Simplified installation and operation Remote UPS firmware upgrade capability
Ability to prioritize critical loads
Improved ability to manage connected devices without impacting continuity
Streamlined remote monitoring and operational efficiency
Faster deployment and accurate runtime information
Intelligent battery health management for optimized service life
Optimized energy and capacity management
Eligible for the Vertiv™ Trade-in Program, Contact a Vertiv partner for discount rates and to calculate your savings

Features

High power factor from 0.9-1.0
User-friendly, gravity-sensing LCD
Individually programmable output power receptacles
Liebert® RDU101 NIC for SNMP communications and environmental sensor support
Rack tower convertible systems
Hot-swappable internal battery and scalable power with auto-detection of external battery cabinets
Energy Star® 2.0 certified

The Vertiv™ Liebert® GXT5, 1500VA/1350W, Online Double Conversion UPS bundled with Liebert® RDU101 Communications Card is a 2U compact UPS system for ensuring health and availability of IT infrastructure. This intelligent and efficient UPS protects critical equipment against outages and every type of power disturbance without drawing on battery power, extending battery life and minimizing replacements. This single-phase UPS can support a wide range of power environment including 110/115/120/125V AC power. The Liebert RDU101 communications card (for installation) with the free Vertiv™ Trellis™ Power Insight Application provides remote management capabilities for viewing up to 100 distributed units and supporting real-time environmental monitoring and alarm notifications. With Liebert RDU101, users can make more informed decisions and fast event resolution. The Vertiv Liebert GXT5 UPS has scalable runtime options with matching external battery cabinets to offer extra time during an outage to support critical equipment and activity. It offers hot-swappable batteries and all hardware for installing it as a tower or in an equipment rack. The unit comes with a rack mounting hardware kit and base for tower installation in open environments. This UPS is ENERGY STAR® 2.0 certified and offers leading normal mode power efficiency and Eco-mode for ultimate efficiency levels. It has a three-year factory warranty. The Vertiv Liebert GXT5 UPS provides premium power protection for critical infrastructure in centralized and edge applications.

GXT5-1500LVRT2UXLTAAN
Product Overview
Power Rating
1500VA / 1350W
Input Voltage
Typical: 120V / Range: 60-150V
Output Voltage
110/115/120/125VAC; (user-configurable); ±3%
Efficiency
Up to 98% Active ECO Mode; up to 95% on-line mode
Wiring
Input: NEMA 5-15P A; Output: 5-15R × 6
Interfaces/Ports
Interface Options
Optional communications card (Vertiv™ RDU101), USB, RS485, RS232, terminal block, external battery connector
Protocols
SNMP and web management enabled with optional Vertiv RDU101 communications card; serial connection for out-of-band management
Control Panel
Colored graphic LCD with gravity sensing orientation, provides insight to UPS status for easy installation, configuration and operation
Operational Conditions
Operating Temperature
+32 to +104 °F (0 to 40 °C)
Miscellaneous
General
Output Receptacles: 5-15R × 6; 4x individually programmable receptacles and 2x non-programmable receptacles
Listings
ENERGY STAR® 2.0 certified, WEEE, RoHS2, REACH, UL 1778 4th edition and CSA 22.2 No. 107.1
Topology
On-line double conversion UPS; compact and flexible rack/tower form factor

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Partner Login

Language & Location