Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product

GXT-2000RTPLUSG230

Online double conversion solution which offers power protection in an affordable, efficient system with deployment and operation flexibility.

Get Brochure
Best Suited For:
  • Banking, Financial and Insurance
  • Broadcast and Entertainment
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Healthcare
  • Manufacturing
  • Retail and Wholesale
  • Telecom

Features

True Online Double-Conversion
Output power factor 0.9
ECO and advanced ECO mode for energy saving
Output voltage regulation < 1 %
Higher output crest ratio 3:1
50Hz/60Hz frequency converter mode
Programmable power management outlets
Emergency power off function (EPO)
Hot swappable battery design y Optional HID Power Device USB Port

GXT-2000RTPLUSG230
Product Overview
Power Rating
2000 VA/ 1800 W
Input Voltage
100* / 110* / 115* / 120 / 127 VAC or 200 / 208 /
Output Voltage
220 / 230 / 240 V (selectable)
Efficiency
97% ECO Mode
Operational Conditions
Operating Temperature
20 – 90% RH @ 0-40°C (non- condensing)

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Partner Login

Language & Location