Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Family

GXE2!

VERTIV LIEBERT GXE2系列6-20KVA 高性价比塔式UPS

Get Brochure
Best Suited For:
  • Banking, Financial and Insurance
Warranty: VERTIV LIEBERT GXE2系列6-20KVA 高性价比塔式UPS

Vertiv Liebert ®GXE2是一款高效、小巧、简便的小型高性价比塔式UPS,带给您超值的供电保障体验。GXE2在上一代产品的基础上进一步提升了效率、优化了结构、延展了容量、简化了操作和安装,适用于中小型IT机房、网络通信、自动控制、边缘计算、智慧社区、智慧城市、设备配套等场景,是美好的数字世界里最佳的供电保障。

Vertiv Liebert ®GXE2是一款高效、小巧、简便的小型高性价比塔式UPS,带给您超值的供电保障体验。GXE2在上一代产品的基础上进一步提升了效率、优化了结构、延展了容量、简化了操作和安装,适用于中小型IT机房、网络通信、自动控制、边缘计算、智慧社区、智慧城市、设备配套等场景,是美好的数字世界里最佳的供电保障。

Benefits

性能卓越,保证可靠供电
■ 输入电压范围可达100-288Vac,降低转换为电池供电的几率
■ 过载能力可达125%,10mins
■ 15-20KVA UPS支持3台并机(2+1冗余)和同步双母线方案
 
绿色节能,极低TCO,超值体验
■ 功率因数提升至0.9,较上一代UPS带载能力提升12.5%
■ 整机效率可达95.5%,较上一代UPS能耗降低40%以上。以10KVA/9KW负载为例,
GXE2每年可帮助用户节省电费超过3500元
■ 具有ECO供电模式,效率可高达99%
■ 智能化电池管理功能,延长蓄电池的使用寿命
 
小巧灵活,适用多种场景
■ 体积较上一代UPS减小25%,占地面积减小10%,为客户节省宝贵的机房空间
■ 电池节数灵活可调
 
易搬运,易使用,易维护
■ 重量最大仅为23kg,设计有专用搬运把手,便于搬运和维护
■ 全系列产品标配2.8英寸大屏幕LCD显示屏,图形界面,便于日常巡检和运维
■ 提供多种监控卡可选,满足不同的监控需要
■ 维谛技术遍布全国的销售和服务中心,帮助您更易购买,更易维护 

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Partner Login

Language & Location