Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Model

7 min EOL runtime, 16 module

The Vertiv™ EnergyCore lithium-ion battery system offers a cutting-edge energy storage solution tailored for extended runtime needs. With a 7-minute end-of-life (EOL) runtime, it is ideal for environments demanding greater capacity and resilience. The system’s advanced energy density, quick recharge capabilities, and robust safety features deliver optimal efficiency, sustainability, and reliability for mission-critical applications.

Login to Save for Later
Best Suited For:
  • Banking
  • Financial and Insurance
  • Broadcast and Entertainment
  • Chemical/Petrochemical (excl. Oil & Gas)
  • Construction and Engineering
  • Data Center/Colocation/Hosting
  • Education
  • Fire/Alarm/Security
  • Government
  • Healthcare
  • Manufacturing
  • Military
  • Defense
  • Aerospace and Missile
  • Mining/Metals
  • Nuclear Power
  • Oil and Gas
  • Power Generation
  • Power/Gas Transmission and Distribution
  • Professional Services
  • Retail and Wholesale
  • Transportation
  • Water Supply/Sewage Disposal
Warranty: 10 Year Warranty on battery modules. Start date up to 20 weeks after shipment.

Benefits

Lower Total Cost of Ownership (TCO): Optimized energy storage reduces long-term operational costs.
Space Efficiency: Compact design saves valuable floor space in data centers and other facilities.
Simplified Installation: Ships fully populated and ready for use.
Enhanced Safety: Built-in protection features and compliance with UL 9540A standards.
Reliability: Robust battery management system ensures long-lasting performance.

Features

Modular design for scalability and flexibility.
Smart communications with MODBUS and SNMP protocols.
GHMI display for comprehensive monitoring.
Internal power supply and built-in redundancy for enhanced reliability.
Pre-assembled and factory-tested for reduced installation time.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Partner Login

Language & Location