Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product

Vertiv™ PowerBoard UL1558 Switchgear

Vertiv™ UL1558 switchgear brings together the standard components and circuit breakers from the leading manufacturers to deliver a solution that meets individual client requirements. The standard design of UL1558 switchgear facilitates expedited manufacturing and delivery time allowing end users to meet tight deadlines.

Get Brochure Get Manual
Key Benefits
Type tested arc prevention busbar systems
Interrupting capacities up to and including 100kA at 600V
Emax 2, Magnum, and Masterpact low voltage air circuit breakers, power circuits up to 600 volts AC
 

Benefits

Fully extendable modular system with reduced footprint designs including high density device stacking
Incorporation of in-house PLC programming and energy monitoring equipment
All access switchgear for ease of installation and maintenance
Component and metering options from all lending manufacturers
 

Features

Type tested arc prevention busbar systems
Available in ratings up to 1000A with a proven short circuit rating of 200kAIC
Incorporation of life safety protection relays and interlocks
Seismically tested and certified
Close coupled transformer
 

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv™ Switchgear and Switchboard, USA
+1 864 375 1757
400 Supreme Industrial Drive Anderson South Carolina 29621 USA
Product areas of focus: Switchgear and Switchboard, Busway and Busduct
Partner Login

Language & Location