Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product

Liebert LTS (10A/16A/32A)

The Liebert® LTS is a two-pole automatic transfer device with the capacity of 10/16/32 A. It performs the core functions of detection and transfer in the dual-bus system composed of two ways of AC power, and is used in the high-end uninterruptible power supply applications that require high power supply reliability.

Best Suited For:
  • Banking, Financial and Insurance
  • Education
  • Government
  • Healthcare
  • Retail and Wholesale
  • Telecom

Features

Reliability
Triple logic redundancy for uninterrupted power control.
Liebert LTS Solution, with solid-state digital bus transfer, further extends the market leadership with design benefits unmatched by competitive products.
100% rated, fuseless design
Flash memory enables firmware updates while supporting critical loads
Easily replaceable control/power assembly on units up to 400A to allow maintenance, service, or full replacement
True Internal Triple Redundancy of the logic DSP (Digital Signal Processing)
Internal Dual-Bus Control Power, with two power supplies
Input Surge Protection
Flexibility
The solution for your configuration
True Front-Access Design: all mechanical and electronic components are accessible from the front of the unit
For installation and service no side or rear access is required
Optimized Transfer Option: eliminates downstream transformer inrush saturation (patented algorithm), and greatly improves operation when used in primary side switching applications.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
(UPS HIRE) Support for Products Purchased Directly from Vertiv (Email)
United Kingdom
Product areas of focus: Uninterruptible Power Supplies (UPS), DC Power Systems, Industrial AC and DC Systems, Power Distribution, Power Transfer Switches, Thermal Management, Integrated Solutions, Outdoor Enclosures, Racks and Containment, Software, Monitoring, Desktop KVM and KM, IP KVM, Secure KVM, Serial Consoles and Gateways, Digital Infrastructure Solutions, Custom Thermal
3T Worldwide QRI (Nigeria) Limited
5A, Iron Bar Street, Off Providence road, Lekki Peninsula Phase 1 Lagos 23401 Nigeria
Product areas of focus: DC Power Systems, Power Transfer Switches, Power Control and Monitoring, Thermal Management, Integrated Solutions, Outdoor Enclosures, Software, Monitoring, Control Room Infrastructure, Mobile Workstation
Attractive Solutions
2 Ali Ameen St., Nasr City Cairo Egypt
Product areas of focus: Uninterruptible Power Supplies (UPS), DC Power Systems, Industrial AC and DC Systems, Power Distribution, Power Transfer Switches, Emergency Lighting, Power Control and Monitoring, Thermal Management, Integrated Solutions, Outdoor Enclosures, Racks and Containment, Control Room Infrastructure, Medium Voltage Inverter
Partner Login

Language & Location