The page you're viewing is for English (Canada) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Family

Liebert CROSS Rack, 16-63 A STS

Available in 16, 32 and 63 A, Liebert® CROSS Rack exists in both high voltage (230 V) and low voltage (120 V), single-phase input and single-phase output models.

Get Brochure Get Manual
Best Suited For:
  • Banking
  • Financial and Insurance
  • Data Center/Colocation/Hosting
  • Healthcare
  • Retail and Wholesale
  • Transportation

In addition to the protection offered by UPS units, Liebert® CROSS Rack ensures a further level of safety, having the ability to switch between alternative power sources. The advanced control 'break before make' (BBM) switching feature, provides high safety for all loads in all operational modes and its reduced dimensions make it ideal for mission critical environments where footprint is a key issue.

Benefits

Ensures redundant power to critical loads Enables automatic transfer of the load to the priority line whenever its parameters fall within certain values Maximum reliability with redundant control logic

Features

Ability to switch between two alternative single-phase power sources The 'fixed priority' operational mode, allows the preferred input line to be selected BBM modality on both poles, thus ensuring that the two sources will never be directly connected CBEMA guidelines are met due to Chloride CROSS Rackability to switch between independent AC power sources in both synchronous and asynchronous conditions, relative to the input waveforms Emergency switching, provides the transfer to the alternative source, in only a few milliseconds Ability to recognize downstream short-circuits that are caused by loads or distribution

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv™ Switchgear and Switchboard, USA
+1 864 375 1757
400 Supreme Industrial Drive Anderson South Carolina 29621 USA
Product areas of focus: Switchgear and Switchboard, Busway and Busduct
Partner Login

Language & Location