Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Family

Liebert CROSS Chassis STS, 160-450 A

Available in ​160-450 A , Liebert® CROSS Chassis Static Transfer Switch is delivered with both three-phase input and three-phase output.

Get Brochure Get Manual
Best Suited For:
  • Banking
  • Financial and Insurance
  • Data Center/Colocation/Hosting
  • Healthcare
  • Manufacturing
  • Transportation

Liebert® CROSS Chassis ensures maximum reliability to critical loads by eliminating system failures that are caused by problems in distribution rather than by the failure of the power source itself. The advanced control logic of Liebert CROSS Chassis provides the load with the highest safety through the 'break before make' (BBM) switching device which is available in any mode of operation and with any kind of load. Liebert CROSS Chassis can be fully customized according to customers’ load and environmental requirements. Available in 160-450 A, Liebert CROSS Chassis is delivered with both three-phase input and three-phase output.

Benefits

Ensures redundant power to critical loads Enables automatic transfer of the load to the priority line whenever its parameters fall within certain values Maximum reliability with redundant control logic

Features

Liebert® CROSS Chassis ensures redundant power to critical loads through its ability to switch between two independent alternative power sources Fixed priority mode of operation: Liebert® CROSS Chassis will transfer the load to the chosen priority power line whenever its parameters fall within certain values always in accordance to the users selection The no priority mode allows Liebert® CROSS Chassis to consider both lines to be equally acceptable The BBM modality on both poles, ensures that the two sources will never be directly connected Liebert® CROSS Chassis ensures switching between independent AC power sources in both synchronous and asynchronous conditions, relative to the input waveforms and within CBEMA guidelines Emergency switching, allowing the transfer to take place within milliseconds Downstream short-circuit recognition, caused by loads or distributions

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv™ Switchgear and Switchboard, USA
+1 864 375 1757
400 Supreme Industrial Drive Anderson South Carolina 29621 USA
Product areas of focus: Switchgear and Switchboard, Busway and Busduct
Partner Login

Language & Location