Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Family

Liebert CROSS Cabinet STS, 160-1250 A

Available in 160-1250 A, Liebert® CROSS Cabinet exists with three-phase input and three-phase output models with three or four poles. Liebert CROSS Cabinet ensures redundant power to critical through its ability to switch between two independent alternative power sources.

Get Manual
Best Suited For:
  • Banking
  • Financial and Insurance
  • Data Center/Colocation/Hosting
  • Healthcare
  • Manufacturing
  • Transportation

Available in 160-1250 A, Liebert® CROSS Cabinet exists with three-phase input and three-phase output models with three or four poles. Liebert CROSS Cabinet ensures redundant power to critical through its ability to switch between two independent alternative power sources. The advanced control logic of Liebert CROSS Cabinet provides the highest safety for the load, through a 'break before make' switching, available for any UPS operational mode and any kind of load. Liebert CROSS Cabinet is provided with inputs for the external switching devices’ auxiliary contacts. An LCD display visualizes over 50 of Liebert CROSS Cabinet’s operating parameters. The messages can be accessed by pushbuttons and the text is available in six languages.

Benefits

• Ensures redundant power to critical loads • Enables automatic transfer of the load to the priority line whenever its parameters fall within certain values • Maximum reliability with redundant control logic

Features

• Liebert® CROSS Cabinet ensures redundant power to critical loads though the ability to switch between two independent alternative power sources • The fixed priority mode of operation allows the user to select the preferred input line enabling the Liebert® CROSS Cabinet to transfer to the priority line whenever its parameters fall within certain values • The no priority mode allows the Liebert® CROSS Cabinet to treat both lines as equally acceptable • The break before make (BBM) modality on both poles, ensures that the two sources will never be directly connected • Liebert® CROSS Cabinet ensures the switching between independent AC power sources in both synchronous and asynchronous conditions, relative to the input waveforms and within CBEMA guidelines • Emergency switching allows the load transfer to the alternative source in only a few milliseconds • Ability to recognize a short-circuit downstream, caused by loads or distributions

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv™ Switchgear and Switchboard, USA
+1 864 375 1757
400 Supreme Industrial Drive Anderson South Carolina 29621 USA
Product areas of focus: Switchgear and Switchboard, Busway and Busduct
Partner Login

Language & Location