The page you're viewing is for English (Canada) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Model

VP4UV0A2

Unit Level Monitored Universal Rack Power Distribution Unit (UPDU) VP4UV0A2 with input power monitoring. It has 30 Combination C13/C19 outlets, a universal input, and a max power capacity of 22kW. The UPDU supports common AC power configurations ranging from 16A -63A and 120V-415V in either single or three phase. Select the Facility Side Cable (FSC - sold separately) to define the input power configuration.

Find Sales Contact Get Brochure Get Manual
Login to Save for Later
Best Suited For:
  • Banking
  • Financial and Insurance
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Healthcare
  • Power/Gas Transmission and Distribution
Warranty: Vertiv™ Geist™ UPDUs come with a standard three-year warranty that is automatically extended to five years, if the product is registered within 120 days of purchase.

Benefits

The Universal Input enables users to utilize a single Universal PDU model with various input power configurations to simplify inventory management and enable rapid deployments worldwide.
Increase or decrease Universal PDU power capacity by changing the Facility Side Cable to adapt to fluctuating equipment power needs.
Reliable power distribution with local and remote power monitoring options offer quick access to critical power usage information to evaluate energy usage trends and maximize uptime.
The CombinationOutletC13/C19 provides 2-in-1 receptacle versatility as each outlet functions as both an IEC C13 and C19.
Simplify the rack PDU buying process and accommodate ever-changing rack power requirements with the flexibility to connect C14 and C20 plugs in the same outlet with the Combination Outlet C13/C19.
Simplify cable management with the CombinationOutlet C13/C19 with the ability to connect equipment to the closest available receptacle.
Easily identify circuits with color-coded P-Lock tabs and streamline circuit and phase balancing.
High retention outlets reduce the risk of costly downtime from accidental disconnections of the power cord.
Environmental monitoring capabilities ensure users have critical infrastructure data at their fingertips to prevent climate-related equipment failure and system downtime.
Upgrade your hot-swappable monitoring device on the fly to leverage new technologies and accommodate changing business needs without having to replace entire power strips.
Gather comprehensive power data at the palm of your hand with the use of the Vertiv™ VLC mobile app.
Every unit is 100% tested for reliability and functionality to ensure units function as designed.
North American units are UL listed in accordance with common data center and insurance provider requirements.
Standard three-year warranty, upgraded to five years with product registration.

Features

The universal power input can mate to any geographically specific Facility Side Cable and is designed to operate with variable power input configurations (defined by the connected cable).
The Pivoting Connector adjusts from 0 to 90 degrees to assist with power cable routing.
Every outlet on the rPDU is a Combination Outlet C13/C19.
Color-coded P-Lock compatible tabs for use with P-Lock cords.
Hot-Swappable and upgradeable monitoring device.
Local and remote power monitoring with accuracy of +/- 1% (ANSI & IEC Standards).
VLC (Visible Light Communication).
Environmental monitoring with the addition of optional sensors.
High Temperature Grade 60°C for high temperature environments.
Simple and quick installation in all standard racks or cabinets with included mounting brackets.
TAA compliant.
The LCD touchscreen of the IMD-5M auto-orients for both vertical and horizontal units.
Enhanced with Secure Boot, the Hardware key and Firmware key must match to boot up.
When connected with another rPDU via a redundant power cable, the IMD-5M remains powered when the rPDU loses power.

Vertiv™ Geist™ UPDUs are available in 11kW and 22kW max power load capacities in both vertical and horizontal form factors with various receptacle combinations and monitoring options. To view the full list of available models visit the rPDU Finder.

VP4UV0A2
Power Description
Frequency
50/60Hz
Operational Conditions
Operating Temperature
60C
Physical Characteristics
Weight
21 lbs
Height
66.25 in
Width
2 in
Depth
2.5 in

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Geist Support - Americas (Rack PDU and Watchdog)
+1 888 630 4445
1777 Yolande Avenue Lincoln Nebraska USA
Product areas of focus: Power Distribution, Monitoring
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Partner Login

Language & Location