Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Model

VP4N30AM

Unit Level Monitored Rack PDU VP4N30AM is a 30A, 208V 0U vertical with input power monitoring. It has 36 Combination C13/C19 outlets and a NEMA L6-30P providing 4.9 kW of power capacity. The unit is equipped with an environmental sensor port and dual ethernet ports to simplify management of multiple rPDUs with fault-tolerant daisy chaining or IP aggregation capabilities.

Find Sales Contact Get Brochure
Login to Save for Later
Warranty: Vertiv™ Geist™ Monitored rPDUs come with a standard three-year warranty that is automatically extended to five years, if the product is registered within 120 days of purchase.

Benefits

Reliable power distribution with local and remote power monitoring options offer quick access to critical power usage information to evaluate energy usage trends and maximize uptime.
The Combination Outlet C13 / C19 provides 2-in-1 receptacle versatility as each outlet functions as both an IEC C13 and C19.
Simplify the rack PDU buying process and accommodate ever-changing rack power requirements with the flexibility to connect C14 and C20 plugs in the same outlet with the Combination Outlet C13 / C19.
Simplify cable management with the Combination Outlet C13 / C19 with the ability to connect equipment to the closest available receptacle.
Easily identify circuits with color-coded P-Lock tabs and streamline circuit and phase balancing.
High retention outlets reduce the risk of costly downtime from accidental disconnections of the power cord.
Environmental monitoring capabilities ensure users have critical infrastructure data at their fingertips to prevent climate-related equipment failure and system downtime.
Upgrade your hot-swappable monitoring device on the fly to leverage new technologies and accommodate changing business needs without having to replace entire power strips.
Every unit is 100% tested for reliability and functionality to ensure units function as designed.
North American units are UL listed in accordance with common data center and insurance provider requirements.
Standard three-year warranty, upgraded to five years with product registration.

Features

Every outlet on the rPDU is a Combination Outlet C13 / C19.
Color-coded P-Lock compatible tabs for use with P-Lock cords.
Hot-Swappable and upgradeable monitoring device.
Local and remote power monitoring with accuracy of +/- 1% (ANSI & IEC Standards).
Environmental monitoring with the addition of optional sensors.
High Temperature Grade 60°C for high temperature environments.
Simple and quick installation in all standard racks or cabinets with included mounting brackets.
TAA compliant.
The LCD touchscreen of the IMD-5M auto-orients for both vertical and horizontal units.
Enhanced with Secure Boot, the Hardware key and Firmware key must match to boot up.
When connected with another rPDU via a redundant power cable, the IMD-5M remains powered when the rPDU loses power.

VP4N30AM
Power Description
Frequency
50/60Hz
Operational Conditions
Operating Temperature
60C
Physical Characteristics
Weight
16 lb
Height
66.25 in
Width
2 in
Depth
2 in

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Geist Support - Americas (Rack PDU and Watchdog)
+1 888 630 4445
1777 Yolande Avenue Lincoln Nebraska USA
Product areas of focus: Power Distribution, Monitoring
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Partner Login

Language & Location