The page you're viewing is for English (Canada) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Family

Vertiv Rack Mount PDU

Vertiv Basic Rack Power Distribution Units provides reliable power distribution to all connected devices in your server rack or networking cabinet. The basic PDUs are provided in various horizontal and vertical configurations to meet your accessibility needs.

Get Brochure
Login to Save for Later
Best Suited For:
  • Banking, Financial and Insurance
  • Education
  • Data Center/Colocation/Hosting
  • Government
  • Healthcare
  • Professional Services
  • Retail and Wholesale
Tools & Selectors
Select, compare, or configure PDUs
Use the rPDU Finder
Find the PDU you require based on a variety of configurations
Configure your own rPDU
Engineered solutions delivered in record time

Features

Modularized Structure and Customized Production - Vertiv Basic PDU includes a variety of input and output connections to distribute 110V, or 220V power to multiple outlets including IEC320 C13/C19 and Industrial connectors.Having a variety of inputs and outputs allow users to adapt to varying power requirements.
Hot-swap Components - Basic PDU have a wide range of Hot-Swap components Including LED power indicator, Fuse protection, Surge protection, Ammeter and etc. User can upgrade the Basic PDU to a Local Metered PDU or replace a failure components without downtime.
Self-designed Locking Receptacles - Each C13 receptacle comes with a self-designed locking system which is suitable for any standard C14 plugs to prevent accidental unplugging and loosening.
Reliable Power Distribution - Basic PDU is designed according to and compliant with CCC/CE/UL/FCC/VED standards. It is not only with powerful function, but also with stable performance, solid quality and high cost performance.

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Geist Support - Americas (Rack PDU and Watchdog)
+1 888 630 4445
1777 Yolande Avenue Lincoln Nebraska USA
Product areas of focus: Power Distribution, Monitoring
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Partner Login

Language & Location