Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Discontinued

Product Family

Vertiv MPH2 Managed Rack PDU

The Vertiv MPH2 Managed Rack PDU is a power supply system with monitoring and control functions. The Vertiv MPH2 offers outstanding features such as easy rack integration and management architecture as well as optimum availability and energy efficiency.

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Geist Support - Americas (Rack PDU and Watchdog)
+1 888 630 4445
1777 Yolande Avenue Lincoln Nebraska USA
Product areas of focus: Power Distribution, Monitoring
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment

Frequently Asked Questions

Q
What does the Vertiv MPH2 come with?
A
The packaging contains MPH2 rack PDU, standard fixing bracket, safety notes and quickstart guide.
Q
Does the PDU work reliable in high density and/or high heat environment?
A
Yes, all models are certified to operating temperature rating of up to 60 °C.
Q
Does the PDU alert me in case of any current leakage from the connected devices?
A
Yes, whole range of the MPH2 has SafetyMetering technology to identify a leakage current. In case of leakage current an alarm will occur.
Q
Are the MPH2 Rack PDUs compatible with 10/100/1000 Mbit protocols?
A
Yes, whole range of the MPH2 products comes with 1000 Mbit capacity to ensure the compatibility with the high-speed network switches.
Q
What is the default username/password for my Vertiv MPH2 PDU?
A
The default settings for both username and password is: admin/admin. It is strongly recommended that you change the default credentials.
Partner Login

Language & Location