Discontinued
Product ModelVertiv MPH2 MPHC1111
Vertiv MPH2 Managed Rack PDU offerings deliver remote monitoring and control capabilities in a range of models. Vertiv MPH2 Managed Rack PDU offerings deliver remote monitoring and control capabilities in a range of models. The Vertiv MPH2-C provides basic power monitoring and power control at the outlet level. Available in a range of form factors, each MPH2-C model provides metering at the input and branch level and on/off power control of individual outlets.
Discontinued
Product ModelVertiv MPH2 MPHC1111
Vertiv MPH2 Managed Rack PDU offerings deliver remote monitoring and control capabilities in a range of models. Vertiv MPH2 Managed Rack PDU offerings deliver remote monitoring and control capabilities in a range of models. The Vertiv MPH2-C provides basic power monitoring and power control at the outlet level. Available in a range of form factors, each MPH2-C model provides metering at the input and branch level and on/off power control of individual outlets.
*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.
Find Your Area Contact
Products Support Contacts
Change
Frequently Asked Questions
- Q
- What are the available sizes of the MPH2 PDUs?
- A
- The MPH2 Rack PDUs come in a variety of physical form factors (0U, ½ height 0U, 1U, 2U), input power voltages (10-2v, 100-240v, 200-240v, 208/120v, 415/240v), amperages (20A, 30A, 50A, 60A), and outlet receptacle configurations (NEMA 5-20, IEC C13, IEC C19) to meet a wide variety of typical usage scenarios.
- Q
- How are the attached devices protected from an overcurrent situation?
- A
- The MPH2 Rack PDU utilizes Software Electronic Overcurrent Protection and 100% Rated 20A Branch Overcurrent Protection with Hydraulic Magnetic Circuit Breakers ensuring safe operation for the attached devices.
- Q
- Can the MPH2 Rack PDU be managed remotely?
- A
- Yes. The MPH2 Rack PDU can be managed remotely using a variety of methods, including the Onboard Web Interface; CLI; SNMP; SSH; Telnet Integration with Avocent® ACS, Avocent Universal Management Gateway & Avocent MergePoint™ Unity Integration with DSView®, Rack Power Manager, Nform™ and the Trellis™ platform.
- Q
- What User Management features and functionality are available for the MPH2 PDU?
- A
- User access can be customized down to the receptacle level and managed via many common protocols including Local Remote: Active Directory, LDAP, TACACS, Radius, and Kerberos.
Replacement Products
Vertiv™ Geist™ Switched rack PDUs (rPDU) provide a comprehensive view of critical IT equipment power usage, both at the rack and via remote access with the added ability to remotely turn on, turn off, or reboot power at each outlet. Switched rPDUs are available in a variety of electrical and receptacle configurations. Every unit is 100% tested for reliability and functionality.
Vertiv™ Geist™ Monitored rack PDUs (rPDU) provide a comprehensive view of power usage, both at the rack and via remote access while continuing to provide reliable power distribution to critical IT equipment. Monitored rPDUs are available in a variety of electrical and receptacle configurations. Every unit is 100% tested for reliability and functionality.