The page you're viewing is for English (Canada) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Discontinued

Product Family

Vertiv Knürr DIS Basic Rack PDU

DI-STRIP® rack PDUs meet a broad range of power distribution requirements for IT and other applications. Designed especially to handle the growing number of electronic components that can be housed within network cabinets and server racks, the space saving product line is available in a range of configurations.

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Geist Support - Americas (Rack PDU and Watchdog)
+1 888 630 4445
1777 Yolande Avenue Lincoln Nebraska USA
Product areas of focus: Power Distribution, Monitoring
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment

Frequently Asked Questions

Q
With what certifications Knürr DI-STRIP comes with?
A
Knürr DI-STRIP complies with CB, BG and CE certificates,
Q
Is it possible to add external earth connection to support installation according to the special standards?
A
All Knürr DI-STRIP models come with an external earth connection to support your installation.
Q
I was not able to find the right PDU. Is it possible to customize the PDU so that it corresponds to my needs?
A
Yes, the DI-STRIP product line is very flexible and we have done thousands of modifications in the past to meet customer's requirements.
Q
I need reliable local input metering with an easy layout. What product should I choose?
A
The DI-STRIP D has a local metering module and three-colored status LED.
Q
Does the Knürr DI-STRIP supports international country specific sockets?
A
Yes, the DI-STRIP product line supports country specific outlets such Schuko, Switzerland, French ...
Partner Login

Language & Location