The page you're viewing is for English (Canada) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Model

Vertiv Geist Universal PDU VP7UU0A2

Simplify your procurement process with the Vertiv Geist Universal PDU with Next-Generation IMD. This rPDU is a versatile solution to the power distribution needs of your network system. It simplifies inventory management since its universal input handles different power configurations when paired with the right Vertiv Facility Side Cable (sold separately). It comes with the Next-Generation IMD that displays the power metrics with its high-contrast LCD. It also includes security enhancements featuring a secure boot utilizing a hardware-based trust anchor which helps ensure the protection of your data and operations.

Find Sales Contact
Key Benefits
UNIVERSAL PDU: The Vertiv Geist UPDU helps simplify the procurement process of rPDUs since users can use a single model to work with different power sources. It supports input power of 16A-48A and 208V-415V in 1Phase and 3Phase configurations. NEXT-GENERATION IMD: Easily see your data with the 128x128 high-contrast LCD. It has an internal orientation sensor that intelligently adjusts the screen based on horizontal or vertical installation. SAFEGUARDS DATA: The enhanced security helps protect your data and operations. It features a secure boot that utilizes a hardware-based trust anchor. It has a redundant power-sharing port that connects two IMDs in the rack and provides backup power. Dual LISTED (UL/CE) & TAA-COMPLIANT: This Vertiv Geist Monitored rPDU is Dual Listed (UL/CE), TAA-compliant, and RoHS certified. It helps ensure smoother selection, procurement, and deployment process for those who are under the federal, state, and local governments. 100% TESTED: All Vertiv Geist RPDUs are individually tested for functionality and reliability. The unit includes a three-year warranty and is extendable to five years if the unit is registered within 120 days of purchase.
Best Suited For:
  • Banking
  • Financial and Insurance
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Healthcare
  • Power/Gas Transmission and Distribution
Warranty: Vertiv™ PowerIT UPDUs come with a standard three-year warranty that is automatically extended to five years, if the product is registered within 120 days of purchase.

Benefits

The Vertiv Geist Universal Rack PDUs are equipped with Universal Input that can handle all common AC power specs across the globe, simplifying inventory management and allowing users to adjust power supply configurations without buying another unit. Use the appropriate Vertiv Facility Side Cable (sold separately) so you can use your rPDU on a specific power configuration.

Features

Integrated with the Vertiv Geist Next Generation IMD with 128x128 high-visibility LCD that displays power data. The touchscreen interface can set up PDUs locally without the need for a network connection. It has an internal sensor that intelligently adjusts the orientation based on horizontal or vertical installation.

Vertiv™ PowerIT UPDUs are available in 11kW and 22kW max power load capacities in both vertical and horizontal form factors with various receptacle combinations and monitoring options. To view the full list of available models visit the rPDU Finder.

Vertiv Geist Universal PDU VP7UU0A2
Physical Characteristics
Weight
27
Width
2
Depth
2.6

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Geist Support - Americas (Rack PDU and Watchdog)
+1 888 630 4445
1777 Yolande Avenue Lincoln Nebraska USA
Product areas of focus: Power Distribution, Monitoring
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Partner Login

Language & Location