Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Model

VA4N31A0

The Vertiv™ Geist™ Rack Transfer Switch (RTS) VA4N31A0 delivers redundant power to single corded devices. It is a 30A, 208V single phase, unit level monitored rPDU with 1 NEMA L6-30R outlet and dual input L6-30P plugs providing 4.9kW in max power capacity. It provides redundant power to single corded devices and ensures continuity in the event of power loss. It can detect power loss on the main source and automatically switch it to the secondary source in less than 4 to 8 milliseconds.

Get Brochure Get Manual
Login to Save for Later
Key Benefits
VA4N31A0: The Vertiv™ Geist™ RTS delivers redundant power to single-corded devices. This model is a 30A, 208V, single phase rPDU with 1 NEMA L6-30R outlet and dual input NEMA L6-30P plugs providing 4.9kW in max power capacity.
RACK TRANSFER SWITCH: The RTS allows IT equipment to remain powered in the event of a sudden outage or planned maintenance. It quickly detects power loss from the main source and automatically switches to the alternative source in less than 4-8 milliseconds.
REMOTE MONITORING: Analyze your rPDU’s distribution data and environmental status through any web browser or serial connection so you can help ensure your PDU is working as efficient and as secure as possible.
100% TESTED: All Vertiv™ Geist™ rPDUs are individually tested for functionality and meet local compliance requirements: TAA Compliance, RoHS, China RoHS, and UL.
THREE-YEAR WARRANTY: Extendable to five years if unit is registered within 120 days of purchase
Best Suited For:
  • Banking
  • Financial and Insurance
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Healthcare
  • Military
  • Defense
  • Aerospace and Missile
  • Telecom
  • Retail and Wholesale
Warranty: Five-year warranty with registration; three-year standard warranty.

Benefits

Automatic detection of power loss
Reliable power switching
Upgradable Technology
Enhanced Intelligence

Features

Automatic Power loss detection
Predict overloads with real-time power usage metrics
Supports out of phase transfers
<4-8ms Transfer Speeds
Easy to use Front Panel Interface
Combination Outlet C13/C19
The LCD touchscreen of the IMD-5M auto-orients for both vertical and horizontal units.
Enhanced with Secure Boot, the Hardware key and Firmware key must match to boot up.
When connected with another rPDU via a redundant power cable, the IMD-5M remains powered when the rPDU loses power.

The Vertiv™ Geist™ Rack Transfer Switch (RTS) delivers redundant power to single corded devices. Two independent power inputs enables users to connect to a primary and secondary power source. The Vertiv™ Geist™ Rack Transfer Switch automatically detects the loss of power and switches the power load to the alternative power source in less than 4-8 milliseconds without the need for human intervention. This ensures equipment remains powered until the primary power source returns providing ultimate mission-critical power reliability. The Rack Transfer Switch is an open transition switch utilizing a break-before-make process for transferring between the primary and secondary power source. This method of switching does not require phase synchronization between the two power feeds making it suitable for use in both data center and edge locations. It also includes enhanced redundant switches and fail-safe fused thermistors to mitigate current surge during transfers ensuring critical equipment is protected during fail-over.

VA4N31A0
Power Description
Frequency
50/60Hz
Interfaces/Ports
Protocols
DHCP, HTTP, HTTPS, IPv4, IPv6, LDAP, NTP, RADIUS, RSTP, SSH, SMTP, SNMP (v1/v2c/v3), Syslog, TACACS+
Management
Listings
RoHS Compliant, FCC Part 15 Class A Compliance, UL Listed 62368
Operational Conditions
Operating Temperature
60C / 140F
Physical Characteristics
Weight
19 lbs
Weight
8.62 kgs
Height
1.72 in
Height
44 mm
Width
17 in
Width
432 mm
Depth
18 in
Depth
457 mm

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Geist Support - Americas (Rack PDU and Watchdog)
+1 888 630 4445
1777 Yolande Avenue Lincoln Nebraska USA
Product areas of focus: Power Distribution, Monitoring
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Partner Login

Language & Location