The page you're viewing is for English (Canada) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Family

MBS轨道式精密母线

The Liebert MBS is an integrated power system from Vertiv, which has a streamlined input/output switchgear, UPS, and a superlative power train manager-all in one box, complied with the highest degree of quality and safety, it is the complete solution for your power needs. The complete solution is delivered to the site, resulting in minimal installation and deployment time. A single point of accountability that takes the guesswork out by creating greater reliability and increasing the operating costs efficiencies, thereby giving you ultimate peace of mind.

Best Suited For:
  • Banking
  • Financial and Insurance
  • Data Center/Colocation/Hosting
Tools & Selectors
Select, compare, or configure PDUs
Use the rPDU Finder
Find the PDU you require based on a variety of configurations
Configure your own rPDU
Engineered solutions delivered in record time

Liebert MBS precision intelligent bus system, integrates the latest network monitoring technology, digital electronic control technology and low-voltage bus distribution technology , it can provide power metering and distribution, circuit protection, management and other services for the important equipment

Benefits

Flexible configuration intelligent management High reliability Space Save

Features

It connect by copper bar, simplify the field cable engineering and realize the fast deployment of the server power management system It can plug in and pull out power at any position along the length direction of bus bar, and the installation position is flexible The capacity adjustment is flexible and convenient, and the capacity can be flexibly distributed among different counters It can detect the main circuit and each output branch, to meet the requirements of remote and unattended monitoring It adopts three-phase five wire, the bus bar is made of electrolytic copper, the N-BAR is equal to the phase bar, and the PE bar adopts a separate copper bar Rated short-time withstand current 20KA, more safe and reliable Save the space of RPP, increase the cabinet space

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Geist Support - Americas (Rack PDU and Watchdog)
+1 888 630 4445
1777 Yolande Avenue Lincoln Nebraska USA
Product areas of focus: Power Distribution, Monitoring
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Partner Login

Language & Location